Discontinued - HS Card SW, 120/277VAC, LA
HS-150-LA
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by HS-150-W
The HS Series Card Key Switch turns electrical circuits on or off when a card key or HS-FOB Key Fob is inserted or removed from its slot.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Collection consolidated to white option
- Room key activated master switch for hotel guest room lighting
- Line and low voltage models
- 30-second egress time
- Facilitates energy savings in hotels, motels and boarding houses
- Backlit card key slot for visibility in darkened rooms
- Optional key fob for rooms that do not use a card key
Specifications
General Info
| Color | Light Almond | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Replaced by Part Number | HS-150-W | ||
| UPC Number | 754182920754 |
Dimensions
| Product Depth US | 1.7 in | ||
| Product Height US | 4.7 in | ||
| Product Volume US | 23.7 cu in | ||
| Product Width US | 2.96 in | ||
| Product Weight US | 4.7 oz |
Additional Information
| DesignLights Consortium Qualified System | Yes | ||
| Security | Yes | This product is ioXt certified | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 8.3 A | ||
| Wattage | 1200 W |
Resources
Installation Instructions
CAD Drawings
57-700 - HS-150 Wiring Standard Wiring
pdf
57-700 - HS-150 Wiring Standard Wiring
dwg
57-700 - HS-150 Wiring Standard Wiring
png
57-700 - HS-150 Wiring Standard Wiring
dxf
57-701 - HS-100 Wiring with typical Power Pack
png
57-701 - HS-100 Wiring with typical Power Pack
dwg
57-701 - HS-100 Wiring with typical Power Pack
dxf
57-705 - HS-XXX Switch Plate
pdf
57-705 - HS-XXX Switch Plate
dwg
57-705 - HS-XXX Switch Plate
dxf
57-705 - HS-XXX Switch Plate
png
View More
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
The HS-150 has a load rating @120VAC: 0-1800W tungsten and ballast, 500W compact fluorescent, 1/2hp. What is the load rating for LED lights?
The HS-150 does not have a separate load rating specifically for LED lighting. LED loads should be applied within the same ratings listed for other lighting types. However, due to the high inrush current often associated with LED drivers, care should be taken to ensure the total connected LED load does not cause the inrush current to exceed the switch’s rated output capacity. It is recommended to verify the inrush characteristics of the connected LED fixtures and size the load accordingly to maintain reliable operation.
Date published: 2025-11-11
The HS-150 cutsheet states "Do not wire receptacles directly to HS-150; device is not rated to control receptacles", however the installation instructions state it has a 15A rating & show receptacles wired directly in figure 2. Which is correct?
The Installation Instructions are correct. Thanks for the heads up! The cutsheet will be modified.
Date published: 2024-09-04
May I get pricing and availability for this item HS-150-B thank you
Good evening
For you the customer to be able to get pricing and availability information you will need to contact our customer service departmant at 1-800-879-8585 Option#2.
Date published: 2022-09-15
Bazaarvoice SAP Hybris Integration Version 2.8.1
