text.skipToContent text.skipToNavigation

Discontinued - HS Cvr Pl for 3G Rt Card, LA

HS-WPR-LA Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  HS-WPR-W

The HS Series Card Key Switch turns electrical circuits on or off when a card key or HS-FOB Key Fob is inserted or removed from its slot.
Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Collection consolidated to white option
  • Room key activated master switch for hotel guest room lighting
  • Line and low voltage models
  • 30-second egress time
  • Facilitates energy savings in hotels, motels and boarding houses
  • Backlit card key slot for visibility in darkened rooms
  • Optional key fob for rooms that do not use a card key

Specifications

General Info
Color Light Almond
Type Wall Plate
Material Plastic
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Replaced by Part Number  HS-WPR-W
Wall Plate Type Decorator
Warranty Type 5-Year
UPC Number 754182920907
Dimensions
Product Depth US 1.6 in
Product Height US 4.5 in
Product Volume US 44.4 cu in
Product Width US 4.5 in
Product Weight US 0.2187 lb
Additional Information
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Compatibility HS-100, HS-150
Indoor/Outdoor Indoor
Mounting Type Box Mounted
Number of Gangs 3

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;