The all new Infinium Quantum™ Fiber System
Revolutionizes with the lowest total channel connection loss of 0.75db-64% better than the industry standard. Click here to learn more!
Menu
Search
Menu
PDU Banner 900x392

Power Distribution Units

To support power distribution requirements in network and server racks and cabinets, Legrand manufactures a range of Power Distribution Units (PDU) to meet the needs of your installation. The PDU distributes the incoming power to either NEMA or IEC outlets designed to accept power cords from the mounted IT equipment. With varying form factors and functionality, Legrand’s line of PDUs are a reliable and cost-effective choice when building out your infrastructure.

Below you will find a variety of PDUs, including both vertical (zero RU) and horizontal (rack mount) form factors to align with your physical infrastructure, with options for Basic, Network Metered, and Network Switched levels of intelligence.

 

Choose by Functionality

 

Basic
A cost-effective and reliable way to distribute power to IT equipment in a networking or server rack – no built-in monitoring
View Products
Network Metered
With a Network Metered PDU, easily monitor the power consumption of the IT equipment locally or remotely through the network.
View Products
Network Switched
With a Network Switched PDU, easily monitor power consumption and remotely switch individual outlets on and off.
View Products

 

Choose by Form Factors

 

Zero RU
Choose from available Zero-RU / Vertical Power Distribution Units that help save on available rack space while providing power distribution to the equipment within your rack or cabinet.
View Products
Horizontal
Select from available horizontal / rack-mount Power Distribution Units that are ideal for smaller networking installations or wall-mount racks and cabinets.
View Products

 

Innovative Features & Benefits

 

LCD

Color LCD on Networked Units

Each of the Legrand Networked PDU units feature a color LCD screen for clear visibility of the PDU attributes and allows for local management of the PDU.

Locking Cord

Locking outlets on C13 and C19 receptacles

Locking outlets are available with certain C13 and C19 configurations and do not require the purchase of a separate locking power cord. The power cords are locked when inserted and are not removable until the orange button is depressed next to the outlet.

Circut

Quality Magneto-Hydraulic Breakers

Each 30A Legrand PDU is built with high-quality magneto-hydraulic breakers. These thermal breakers adjust the magnetic trip curve as the temperature goes up, allowing the circuit to be properly tripped in hotter environments.

Rotative Cord

Rotatable Cord

Many vertical (zero-RU) PDUs feature a rotatable inlet cord that allows for 330° of flexibility.

Accessories

Accessories: Temperature & Humidity Sensors, Electronic Door Handle

Add value to your networked PDU system – including temperature and humidity sensors and an electronic door handle.

 

Related Products

 

Power Cords
View Legrand’s selection of available power cords to help connect your IT equipment to either a Legrand UPS or PDU. Select from available colored power cords to help differentiate between A/B feeds.
View Products
Uninterruptible Power Supplies
Protect mission critical hardware within building networks with Legrand’s line of rack-mountable Uninterruptible Power Supplies (UPS).
View Products