| ASCE-7 | The ASCE-7 standard, developed by the American Society of Civil Engineers, provides minimum design loads for buildings and other structures to ensure safety and structural integrity under various conditions, including wind, seismic, snow, and other environmental forces. It is widely used by engineers and architects to guide the design and construction of resilient infrastructure across the United States. |
| BI-50016 (NEMA VE-2) | A standard that provides guidelines for the installation of cable tray systems. It covers aspects such as shipping, handling, storing, and installing these systems. |
| CAN ICES-003 | The CAN ICES-003 is a Canadian standard for Information Technology Equipment (ITE) that regulates radio frequency emissions to minimize interference with other devices. It ensures compliance with Canada's electromagnetic compatibility requirements, allowing products to be safely marketed and used within the country. |
| CSA C22.2 No. 126 | A Canadian standard covering wiring components such as cable trays. |
| cTUV | The cTUV certification is a safety approval mark issued by TÜV Rheinland for products meeting Canadian safety standards. It ensures compliance with the Canadian Electrical Code, verifying that products are safe and reliable for use in Canada. |
| cUL | The cUL certification is the Canadian equivalent of the UL certification, ensuring that products meet Canadian safety standards. It verifies that electrical and electronic products comply with the Canadian Electrical Code, providing assurance of safety and reliability for consumers and businesses. |
| cULus | A certification indicating compliance with both Canadian (cUL) and U.S. (UL) safety standards. |
| EN 50174-2 | A European standard specifying installation and planning requirements for IT cabling infrastructure. |
| FCC Part 15 Class A | FCC Part 15 Class A regulates the electromagnetic interference levels of industrial, commercial, and business equipment in the United States. It ensures that such devices operate without causing harmful interference to radio communications while remaining within specified emission limits. |
| IEC 62641 arc flash test standards | The IEC 62641 standard outlines safety and performance criteria for equipment and systems to withstand and mitigate the effects of arc flash incidents. It focuses on protecting personnel and equipment by evaluating the ability of assemblies to contain and manage internal arc faults under specified conditions. |
| IPv6 Gold Logo Ready | The IPv6 Gold Logo Ready certification is an international recognition for products that meet rigorous IPv6 protocol conformance and interoperability standards. It assures users that the certified product is fully compatible with IPv6 networks and ready for deployment. |
| ISO 14001:2015 | The ISO 14001 certification is an international standard for environmental management systems, helping organizations improve their environmental performance. It focuses on sustainable practices, compliance with environmental regulations, and the effective use of resources to reduce environmental impact. |
| ISO 27001:2013 | The ISO 27001 certification is an internationally recognized standard for information security management systems. It ensures that organizations implement robust practices to protect sensitive data, manage risks, and comply with legal and regulatory requirements. |
| ISO 45001:2018 | ISO 45001 is an international standard that specifies requirements for an occupational health and safety management system. This certificate guided us in establishing, implementing, maintaining, and continually improving our OH&S performance. |
| ISO 9001:2015 | The ISO 9001 certification is an international standard for quality management systems, emphasizing consistency and customer satisfaction. It helps organizations optimize their processes, improve efficiency, and meet regulatory requirements to deliver high-quality products or services. |
| ISTA 3B | The ISTA 3B standard is a general simulation test designed to evaluate the ability of packaged products to withstand transport hazards during Less-Than-Truckload (LTL) shipments. It provides guidelines for testing, reporting, and ensuring the durability of packages under mixed-load delivery conditions. |
| NEC 392 | Outlines the requirements for cable tray systems used to support cables. It covers various types of cable trays, installation practices, and permitted uses, ensuring safe and effective cable management. |
| NFPA 70 | National Fire Protection Association standard for electrical safety. |
| RCM | The RCM (Regulatory Compliance Mark) certification is a mandatory marking for electrical and electronic products sold in Australia and New Zealand. It signifies compliance with safety, electromagnetic compatibility (EMC), and telecommunications standards, ensuring products meet regulatory requirements for these markets. |
| RoHS | RoHS (Restriction of Hazardous Substances) is a European Union directive that restricts the use of certain hazardous materials in electrical and electronic equipment. It aims to protect human health and the environment by limiting substances like lead, mercury, and cadmium in products. |
| RoHS Compliant | Indicates compliance with the Restriction of Hazardous Substances (RoHS) directive. |
| TAA Compliance | TAA Compliance refers to adherence to the Trade Agreements Act (TAA), which mandates that products sold to the U.S. government must be manufactured or substantially transformed in the United States or designated countries. It ensures fair trade practices and eligibility for government procurement contracts. |
| TIA568-E & 569-E | Telecommunications industry standards covering structured cabling and pathways. |
| TUVus | The TUVus certification is a safety approval mark issued by TÜV Rheinland for products meeting U.S. national safety standards. It ensures that electrical and electronic products comply with OSHA regulations, providing assurance of safety and reliability for the U.S. market. |
| UL | UL classification for cable trays ensures that these products meet specific safety and performance criteria for their intended use. This classification typically covers aspects such as load capacity, and electrical connectivity. |
| UL | UL certification, issued by Underwriters Laboratories, confirms that a product has been tested and meets rigorous safety, performance, and quality standards. It is widely recognized, offering assurance to consumers and businesses that the product complies with safety requirements for its intended use. |
| UL 857, CSA C22.2 | UL 857 and CSA C22.2 are harmonized standards that define safety and performance requirements for busways, which are grounded metal enclosures containing factory-mounted conductors. These standards ensure that busways used in electrical distribution systems meet rigorous criteria for reliability and compliance with national codes in the U.S., Canada, and Mexico. |
UL, ETL listed, and CE marked IP54 rated | |
| UL2416 Certification | The UL2416 Certification focuses on safety and performance standards for audio/video, information, and communication technology equipment enclosures, racks, and cabinets. It ensures these systems meet structural, electrical, and thermal management requirements to protect users and maintain reliable operation. |