Review technical specifications and key product capabilities.
A Faster, Lower-Risk Path to High-Density Compute
High-frequency trading depends on consistent, predictable compute performance. As processors become more powerful and trading workloads grow more demanding, maintaining stable operating temperatures is essential for preserving low-latency execution and avoiding performance variability during peak market activity.
The Legrand IR150, in partnership with Accelsius, helps firms eliminate thermal bottlenecks without introducing the risks commonly associated with water-based cooling systems. Using waterless two-phase direct-to-chip cooling, the IR150 delivers predictable cooling performance, supports higher compute densities, and enables rapid deployment within existing trading environments. Its dielectric refrigerant eliminates concerns about water near critical IT equipment while delivering the thermal capacity required for today's most demanding trading workloads.
Whether you're refreshing existing infrastructure or preparing for next-generation processors, the IR150 provides a faster, lower-risk path to scalable, high-performance computing.
Why the IR150 Is Built for High-Frequency Trading
Eliminate Water-Related Operational Risk – Unlike traditional water-based liquid cooling systems, the IR150 uses a dielectric refrigerant that eliminates concerns about water near mission-critical trading infrastructure.
Simplify Operations – Self-contained architecture minimizes maintenance requirements and reduces ongoing operational overhead.
Deploy Quickly with Minimal Disruption – A pre-integrated, plug-and-play rack design reduces deployment complexity and accelerates time to production.
Eliminate Thermal Bottlenecks – Maintain consistent processor temperatures to support predictable low-latency performance during peak trading periods.
Maximize Existing Data Center Space – Increase compute density without expanding your existing footprint or building new infrastructure.
Support Future Trading Workloads– Support next-generation CPUs and GPUs as compute requirements continue to grow.
The IR150 combines advanced two-phase direct-to-chip cooling with a pre-integrated rack architecture to deliver high-density computing without the complexity of traditional liquid-cooling deployments, supporting up to 150kW per rack.
Key Features
Pre-integrated rack-level liquid cooling solution
Plug-and-play deployment for rapid installation
Waterless dielectric refrigerant at the compute level
Supports next-generation CPUs and GPUs
High-density cooling up to 150 kW per rack
Built-in redundancy for mission-critical environments
Self-contained architecture designed for retrofit and greenfield deployments
Designed for high-frequency trading firms, quantitative research teams, and other latency-sensitive workloads
Pre-integrated rack-level liquid cooling solution
Plug-and-play deployment for rapid installation
Waterless dielectric refrigerant at the compute level
Supports next-generation CPUs and GPUs
High-density cooling up to 150 kW per rack
Built-in redundancy for mission-critical environments
Self-contained architecture designed for retrofit and greenfield deployments
Designed for high-frequency trading firms, quantitative research teams, and other latency-sensitive workloads
Ready to Eliminate Water-Based Cooling Risks?
Whether you're evaluating your next infrastructure refresh or planning for higher compute densities, the Legrand IR150 provides a simpler, lower-risk path to high-performance cooling for high-frequency trading environments.
Discuss your infrastructure requirements and see how the IR150 fits your environment.