Legrand North and Central America Higher Education Certifications
Legrand is committed to providing products built with our partners needs in mind to help create more modern, efficient, and reliable facilities in the higher education space. For products and solutions within the higher education space, explore these certifications Legrand offers within the following certifications: Title 24, Regulatory Compliance, Compliant Rohs, ADA Compliance, TAA Compliance, UL Listed, and more!
Audio Visual
| Certification | Brand | Description of Certification |
|---|---|---|
| TAA Compliance | C2G, Chief, Da-Lite, Luxul, Middle Atlantic, Vaddio | TAA Compliance refers to adherence to the Trade Agreements Act (TAA), which mandates that products sold to the U.S. government must be manufactured or substantially transformed in the United States or designated countries. It ensures fair trade practices and eligibility for government procurement contracts. |
| CE | C2G, Luxul, Vaddio | European Conformity (CE) is a certification mark indicating that a product complies with European standards. CE certification is mandatory for certain products to be sold within the European Economic Area (EEA). |
| RoHS | C2G, Luxul, Middle Atlantic, Vaddio | RoHS (Restriction of Hazardous Substances) is a European Union directive that restricts the use of certain hazardous materials in electrical and electronic equipment. It aims to protect human health and the environment by limiting substances like lead, mercury, and cadmium in products. |
| ASCE-7 | Middle Atlantic | The ASCE-7 standard, developed by the American Society of Civil Engineers, provides minimum design loads for buildings and other structures to ensure safety and structural integrity under various conditions, including wind, seismic, snow, and other environmental forces. It is widely used by engineers and architects to guide the design and construction of resilient infrastructure across the United States. |
| UL Listed | C2G, Chief, Middle Atlantic, Vaddio | UL certification, issued by Underwriters Laboratories, confirms that a product has been tested and meets rigorous safety, performance, and quality standards. It is widely recognized, offering assurance to consumers and businesses that the product complies with safety requirements for its intended use. |
| FCC Part 15 Class B | C2G, Middle Atlantic | FCC Part 15, Class B compliance means a device meets strict U.S. limits for electromagnetic emissions in residential environments, ensuring it won’t interfere with nearby electronics and is safe for use in classrooms, offices, and other everyday spaces. |
| FCC Part 15 Class A | Luxul, Vaddio | FCC Part 15 Class A regulates the electromagnetic interference levels of industrial, commercial, and business equipment in the United States. It ensures that such devices operate without causing harmful interference to radio communications while remaining within specified emission limits. |
| TSCA | C2G, Middle Atlantic | TSCA (Toxic Substances Control Act) compliance ensures that chemical substances manufactured, imported, processed, or distributed in the U.S. meet U.S. Environmental Protection Agency (EPA) regulations to protect human health and the environment. |
Critical Power & Infrastructure
| Certification | Brand | Description of Certification |
|---|---|---|
| ASCE-7 | Cabinets and Contaiment | The ASCE-7 standard, developed by the American Society of Civil Engineers, provides minimum design loads for buildings and other structures to ensure safety and structural integrity under various conditions, including wind, seismic, snow, and other environmental forces. It is widely used by engineers and architects to guide the design and construction of resilient infrastructure across the United States. |
| CAN ICES-003 | Server Technology | The CAN ICES-003 is a Canadian standard for Information Technology Equipment (ITE) that regulates radio frequency emissions to minimize interference with other devices. It ensures compliance with Canada's electromagnetic compatibility requirements, allowing products to be safely marketed and used within the country. |
| CE | Approved Networks | European Conformity (CE) is a certification mark indicating that a product complies with European standards. CE certification is mandatory for certain products to be sold within the European Economic Area (EEA). |
| cTUV | Server Technology | The cTUV certification is a safety approval mark issued by TÜV Rheinland for products meeting Canadian safety standards. It ensures compliance with the Canadian Electrical Code, verifying that products are safe and reliable for use in Canada. |
| cUL | Raritan | The cUL certification is the Canadian equivalent of the UL certification, ensuring that products meet Canadian safety standards. It verifies that electrical and electronic products comply with the Canadian Electrical Code, providing assurance of safety and reliability for consumers and businesses. |
| FCC Part 15 Class A | Raritan, Server Technology, Approved Networks | FCC Part 15 Class A regulates the electromagnetic interference levels of industrial, commercial, and business equipment in the United States. It ensures that such devices operate without causing harmful interference to radio communications while remaining within specified emission limits. |
| IEC 62641 arc flash test standards | Starline Remote Plug-In Actuator | The IEC 62641 standard outlines safety and performance criteria for equipment and systems to withstand and mitigate the effects of arc flash incidents. It focuses on protecting personnel and equipment by evaluating the ability of assemblies to contain and manage internal arc faults under specified conditions. |
| IPv6 Gold Logo Ready | Raritan, Server Technology | The IPv6 Gold Logo Ready certification is an international recognition for products that meet rigorous IPv6 protocol conformance and interoperability standards. It assures users that the certified product is fully compatible with IPv6 networks and ready for deployment. |
| ISO 14001:2015 | Raritan, Server Technology, Approved Networks | The ISO 14001 certification is an international standard for environmental management systems, helping organizations improve their environmental performance. It focuses on sustainable practices, compliance with environmental regulations, and the effective use of resources to reduce environmental impact. |
| ISO 27001:2013 | Raritan, Server Technology | The ISO 27001 certification is an internationally recognized standard for information security management systems. It ensures that organizations implement robust practices to protect sensitive data, manage risks, and comply with legal and regulatory requirements. |
| ISO 27001:2022 | ZPE Systems | The ISO 27001 certification is an internationally recognized standard for information security management systems. It ensures that organizations implement robust practices to protect sensitive data, manage risks, and comply with legal and regulatory requirements. |
| ISO 45001:2018 | Raritan, Server Technology | ISO 45001 is an international standard that specifies requirements for an occupational health and safety management system. This certificate guided us in establishing, implementing, maintaining, and continually improving our OH&S performance. |
| ISO 9001:2015 | Raritan, Server Technology, Approved Networks | The ISO 9001 certification is an international standard for quality management systems, emphasizing consistency and customer satisfaction. It helps organizations optimize their processes, improve efficiency, and meet regulatory requirements to deliver high-quality products or services. |
| ISTA 3B | Cabinets and Contaiment | The ISTA 3B standard is a general simulation test designed to evaluate the ability of packaged products to withstand transport hazards during Less-Than-Truckload (LTL) shipments. It provides guidelines for testing, reporting, and ensuring the durability of packages under mixed-load delivery conditions. |
| NEBS | Approved Networks | Network Equipment-Building System (NEBS) certification is the primary standard for safety, spatial, and environmental design guidelines for telecommunications equipment in North American central offices. Developed by Bell Labs, it ensures equipment can withstand extreme temperatures, vibrations, and fire hazards, ensuring high reliability and network integrity. |
| RCM | Raritan, Server Technology | The RCM (Regulatory Compliance Mark) certification is a mandatory marking for electrical and electronic products sold in Australia and New Zealand. It signifies compliance with safety, electromagnetic compatibility (EMC), and telecommunications standards, ensuring products meet regulatory requirements for these markets. |
| RoHS | Raritan, Server Technology, Approved Networks, ZPE Systems | RoHS (Restriction of Hazardous Substances) is a European Union directive that restricts the use of certain hazardous materials in electrical and electronic equipment. It aims to protect human health and the environment by limiting substances like lead, mercury, and cadmium in products. |
| TAA Compliance | Raritan, Server Technology, ZPE Systems | TAA Compliance refers to adherence to the Trade Agreements Act (TAA), which mandates that products sold to the U.S. government must be manufactured or substantially transformed in the United States or designated countries. It ensures fair trade practices and eligibility for government procurement contracts. |
| TUVus | Server Technology | The TUVus certification is a safety approval mark issued by TÜV Rheinland for products meeting U.S. national safety standards. It ensures that electrical and electronic products comply with OSHA regulations, providing assurance of safety and reliability for the U.S. market. |
| UL | Raritan | UL certification, issued by Underwriters Laboratories, confirms that a product has been tested and meets rigorous safety, performance, and quality standards. It is widely recognized, offering assurance to consumers and businesses that the product complies with safety requirements for its intended use. |
| UL 857, CSA C22.2 | Starline Series HP | UL 857 and CSA C22.2 are harmonized standards that define safety and performance requirements for busways, which are grounded metal enclosures containing factory-mounted conductors. These standards ensure that busways used in electrical distribution systems meet rigorous criteria for reliability and compliance with national codes in the U.S., Canada, and Mexico. |
| Retrieving data. Wait a few seconds and try to cut or copy again. | Starline Track Busway | Underwriters Laboratories (UL) is a safety science company that evaluates products for electrical safety and design quality. Products with UL listing adhere to UL's standards for electrical safety, structural integrity, and design soundness. Electrical Testing Laboratories (ETL) is a certification mark used by Intertek, a company specializing in testing, inspection, and certification. Products with ETL listing meet North American safety standards for gas-fired appliances and electrical equipment. European Conformity (CE) is a certification mark indicating that a product complies with European standards. CE certification is mandatory for certain products to be sold within the European Economic Area (EEA). |
| UL2416 Certification | Cabinets and Contaiment | The UL2416 Certification focuses on safety and performance standards for audio/video, information, and communication technology equipment enclosures, racks, and cabinets. It ensures these systems meet structural, electrical, and thermal management requirements to protect users and maintain reliable operation. |
Electrical Wiring Devices
| Certification | Brand | Description of Certification |
|---|---|---|
| CSA 22.2 No. 182.2 | Pass & Seymour | A Canadian safety standard for cord connectors, attachment plugs, and similar devices. This is applicable to Pass & Seymour’s Pin and Sleeve Devices. |
| NFPA 70 | Pass & Seymour | The National Electrical Code (NEC), setting electrical safety standards for installation and maintenance. This is applicable to Pass & Seymour’s Cable Reels. |
| UL Classified to IEC Standards 60309 | Pass & Seymour | Certification indicating compliance with IEC 60309 standards for industrial plugs and connectors. This is applicable to Pass & Seymour’s Pin and Sleeve Devices |
| UL Standard 1682 | Pass & Seymour | A UL standard covering plugs, receptacles, and cable connectors for industrial use. This is applicable to Pass & Seymour’s Pin and Sleeve Devices. |
| ANSI/UL 355 | Pass & Seymour | A UL standard covering cord reels used in electrical applications. This is applicable to Pass & Seymour’s Cable Reels. |
| NEMA BI 50016-2024 (VE2) | Cablofil | A standard that provides guidelines for the installation of cable tray systems. It covers aspects such as shipping, handling, storing, and installing these systems. |
| CSA C22.2 No. 126 | Cablofil | A Canadian standard covering wiring components such as cable trays. |
| cULus | Cablofil | A certification indicating compliance with both Canadian (cUL) and U.S. (UL) safety standards. |
| EN 50174-2 | Cablofil | A European standard specifying installation and planning requirements for IT cabling infrastructure. |
| NEC 392 | Cablofil | Outlines the requirements for cable tray systems used to support cables. It covers various types of cable trays, installation practices, and permitted uses, ensuring safe and effective cable management. |
| NFPA 70 | Cablofil | National Fire Protection Association standard for electrical safety. |
| RoHS Compliant | Cablofil | Indicates compliance with the Restriction of Hazardous Substances (RoHS) directive. |
| TIA568-E & 569-E | Cablofil | Telecommunications industry standards covering structured cabling and pathways. |
| UL | Cablofil | UL classification for cable trays ensures that these products meet specific safety and performance criteria for their intended use. This classification typically covers aspects such as load capacity, and electrical connectivity. |
| cULus | Wiremold | cULus indicates a product has been tested and certified by UL to meet applicable electrical safety standards for use in both the United States and Canada. |
| NEC Article 386 | Wiremold | NEC Article 386 establishes requirements for surface metal raceways. Plugmold® base and cover components meet this standard, supporting safe and compliant surface‑mounted power distribution. |
| NEC Article 380 | Wiremold | NEC Article 380 defines safety and installation requirements for multioutlet assemblies used to distribute power from a single source, helping ensure code‑compliant and reliable power delivery in commercial and institutional applications. |
| PEP ecopassport® Environmental Product Declaration (EPD) | Wiremold | The PEP ecopassport® EPD provides third‑party verified environmental data for Plugmold® products, supporting sustainability reporting and green building initiatives. |
| NEC Section 406 | Wiremold | NEC Section 406 defines requirements for tamper‑resistant receptacles. Plugmold® tamper‑resistant models meet this standard to enhance electrical safety in public and occupied spaces. |
| cETLus | Wiremold | The cETLus Listing confirms that the OFR Series Overfloor Raceway is tested to UL safety standards for use in both the United States and Canada |
| ADA Accessibility Guidelines | Wiremold | The ADA Accessibility Guidelines establish design requirements to ensure buildings and spaces remain accessible, including provisions that address clear paths of travel, surface changes, and reduced trip hazards. |
| CEC Article 12‑3032 (Canada) | Wiremold | CEC Article 12‑3032 defines Canadian requirements for multioutlet assemblies. The Lab Bench Pedestal meets this standard for compliant installation in Canadian applications. |
| UL 111 | Wiremold | UL 111 is a safety evaluation that verifies multioutlet assemblies can withstand incidental liquid spills without creating electrical shock or fire hazards, supporting safer use on work surfaces such as laboratory benches. |
| UL 50E Type 6P | Wiremold | UL 50E Type 6P verifies the enclosure is watertight and suitable for continuous in‑ground use, including exposure to flooding and submersion while in use |
| IP68 Rating | Wiremold | The IP68 rating confirms the Outdoor Ground Box is fully sealed against dust and can withstand submersion in water, supporting reliable outdoor operation. |
| ANSI/SCTE 77 Tier 5 | Wiremold | ANSI/SCTE 77 Tier 5 certifies the enclosure can withstand loads up to 5,000 lbs, making it suitable for areas with occasional vehicular or maintenance traffic. |
Lighting & Controls
| Certification | Brand | Description of Certification |
|---|---|---|
| BAA | Finelite | The Buy American Act ""restricts the purchase of supplies that are not domestic end products, for use within the United States, and uses two-part test to define a domestic product: the product must be manufactured in the United States, and the cost of the domestic components must exceed 50% of the total cost of components. |
| BABA | Finelite | The Build America, Buy America Act was enacted as part of the Infrastructure Investment and Jobs Act which established a domestic content procurement preference for federally funded infrastructure projects. Requirements apply to purchases of iron, steel, and construction materials, and manufactured products that are permanently incorporated into infrastructure projects. Cost of domestically sourced components must exceed 55% of the total cost of all components. |
| Declare 2.0/Third Party Verified | Finelite | Declare is an industry standard that keeps track of the material ingredients in the form of a ""nutritional albel"". This label lists all the components used in construction goods and is free of harmful chemicals found on the LBC Red List. Declare products help support project teams in achieving green building standards such as LEED, WELL, and LBC (Living Building Challenge). |
| IK 10 | Finelite | The IEC 62641 standard outlines safety and performance criteria for equipment and systems to withstand and mitigate the effects of arc flash incidents. It focuses on protecting personnel and equipment by evaluating the ability of assemblies to contain and manage internal arc faults under specified conditions. |
| Title 24/JA8 | Finelite | Title 24 is the sixth section of the California Energy Code that states that all residential and non-residential buildings must only use a capped number of watts per linear foot of luminaires to reduce energy consumption. Title 24 products are highly efficient and can be tailored to your exact light output requirements to help you achieve project goals. An Addendum to the California Energy Code - JA8 is a subsection of Title 24 that lists specific requirements a light source must meet to qualify as residential lighting. This includes points like CRI > 90, CCT < 4000k, R9 > 50, and 6 other categories. |
| WELL & LEED | Finelite | WELL Building Standard & LEED WELL is a certification program dedicated towards promoting building occupant health and wellness. Using WELL products can earn you points to receiving WELL certification for your building. The Lighting category is just one part of the full WELL building picture that includes 11 requirements for visual design, circadian design, glare-free lighting, color quality, and more. LEED - Created by the U.S. Green Building Council as a means of promoting more environmentally-friendly design in the construction of new buildings. LEED products can count towards LEED certification in buildings by fulfilling standards such as reducing light pollution, providing versatility in light controls using sensors, and optimizing and minimizing energy performance. |
| UL | Kenall | UL/CUL--A product bearing the UL mark is determined to have met the minimum requirements of the applicable product safety standards as certified by Underwriters Laboratories,LLC, a Nationally Recognized Testing Laboratory(NRTL). The “US” next to the mark indicates compliance with US standards, and “C” next to the mark indicates compliance with Canadian standards. |
| ETL | Kenall | ETL— A product bearing the ETL Mark is determined to have met the minimum requirements of the applicable product safety standards as certified by Interek, a Nationally Recognized Testing Laboratory (NRTL). The “US” next to the mark indicates compliance with US standards, and “C” next to the mark indicates compliance with Canadian standards. |
| BABA | Kenall | BABA--The Build America, Buy America (BABA) Act was enacted as part of the Infrastructure Investment and Jobs (IIJA) Act of 2021. It mandates that infrastructure projects funded by the federal government use materials and products made in the United States. |
| Ingress Protection: IP64, IP65, IP66 | Kenall | IP64 - UL certified IP64 per IEC 60598 ensures that the enclosure is dust-tight and protected against splashing water without any harmful effects. IP65 - UL Certified IP65 per IEC 60598 ensures that the enclosure is dust-tight and protected against jet streams of water from any direction without any harmful effects. IP66 - UL Certified IP66 per IEC 60598 ensures that the enclosure is dust-tight and protected against water projected in powerful jets without any harmful effects. |
| ADA | Kenall | ADA Compliant - Although ADA is not specific to lighting, it does impact fixture by creating standards for wall sconce projection space and hanging light clearance. Section 4.4 of the ADA states that” objects projecting from walls with their leading edges between 27” and 80” above the finished floor shall protrude no more than 4” into walks, halls, corridors, passageways or aisles"". |
| IK10 | Kenall | IK10 Rated - Impact protection (IK) ratings indicate the ability of an enclosure to protect its contents from external impacts, per IEC IEC 60068-2-75:1997-08. The IK10 ratings range from IK00, or no protection, up to IK10, a maximum of 20 joules of impact protection, or the equivalent of a 5kg mass dropped from 40 cm above the impacted surface. |
| CCEA | Kenall | CCEA Approved—The City of Chicago Environmental Air (CCEA) rating ensures that the luminaire is inherently airtight. Wiring and/ or branch circuit terminations are sealed off and gasketed from the plenum air space. This listing ensures that the luminaire is sealed to limit air flow from the room side to the plenum |
| NFPA101 | Kenall | NFPA101—This National Fire Protection Agency (NFPA) Life Safety Code pertains to egress facilities. The code establishes minimum criteria for the design of egress facilities so as to allow prompt escape of occupants from buildings or, where desirable, into safe areas within buildings |
| Peace of Mind Guarantee | Kenall | Kenall will repair or replace any high abuse lighting fixture rendered inoperable due to intentional abuse by vandals or accidental impact for the normal service life of the fixture. |
| NSF | Kenall | NSF2— An NSF2 Listing denotes that the luminaire has been evaluated for corrosion resistance, cleanability and the ability of exposed material to withstand normal wear. |
| Energy Star | Focal Point | ENERGY STAR is a voluntary program of the U.S. Environmental Protection Agency that promotes energy efficiency in a wide range of consumer products and building systems. Products that earn the ENERGY STAR label are independently certified to meet strict standards for energy efficiency. They deliver cost-saving energy efficiency solutions that protect the climate, improve air quality, and protect public health. ENERGY STAR partners – including many state and local governments and energy utilities – often provide tax exemptions, credits and rebates for use of ENERGY STAR certified luminaires, including specific products from Focal Point. Our ENERGY STAR certified downlights have been evaluated for compliance with the ENERGY STAR Downlights Version 1.0 standard applicable as of January 1, 2025. |
| Title 24 (JA8) | Focal Point | California’s Building Energy Efficiency Standard Title 24, Part 6 is designed to ensure new and existing residential and nonresidential buildings achieve energy efficiency. Considered one of the strictest energy codes in the United States, it is published and regularly updated by the California Energy Commission (CEC) to preserve the quality of the environment through the reduction of energy usage by limiting the allowed lighting power, in watts, in a building. Residential luminaires must be certified to meet the High Efficacy Lighting standards under Joint Appendix 8 (JA8). Our 2016 & 2019 JA8 High Efficacy Lighting luminaires meet the strict energy standards and other criteria specified by the CEC for both residential and nonresidential applications, ensuring energy savings without compromising on light quality. |
| IP65 | Focal Point | The International Electrotechnical Commission (IEC) has developed the ingress protection (IP) ratings, which grade the resistance of an enclosure against the intrusion of dust or liquids. Focal Point IP65 rated luminaires are tested per IEC 60529 to be dust-tight and protected against water jets from any direction. |
| NSF | Focal Point | An NSF2 Listing denotes that the luminaire has been evaluated for corrosion resistance, cleanability and the ability of exposed material to withstand normal wear. This supports the infection control standards established by healthcare facilities as it indicates that the luminaire is easy to sanitize. |
| Declare / LBC Red List Free | Focal Point | Declare is a nutrition label for building products. It is designed to help specifiers quickly identify products that meet their project requirements, including green building standards such as the Core Green Building, Living Building Challenge (LBC), Leadership in Energy and Environmental Design (LEED), and WELL Certifications. Several Focal Point products are Declared and the PET felt used in our acoustic solutions is LBC Red List Free. |
| Damp Rated | Focal Point | A location that is normally or periodically subject to condensation of moisture in, on, or adjacent to, electrical equipment, and includes partially protected locations such as covered outdoor environments |
| UL, cUL | Focal Point | UL Certification means the product or service meets local and federal environmental and safety regulations. The UL Mark signals to consumers that the manufacturer follows standards for quality and safety. |
| Wet Location Rated | Focal Point | The Underwriters Laboratory (UL) designates as wet location an area in which water and other liquids may drip, splash, or flow on or against the electrical components of the luminaire. Focal Point wet location luminaires are tested to be suitable for use in wet location rated indoor or outdoor covered environments. |
| Buy American Act (BAA) | Wattstopper | The Buy American Act (BAA) requires the U.S. federal government to prioritize American-made goods in its procurement processes, ensuring that products used in public projects are predominantly manufactured or sourced within the United States. It aims to support domestic industries, boost economic growth, and promote self-sufficiency in government supply chains. |
| CE | Wattstopper | The presence of the logo on commercial products indicates that the manufacturer or importer affirms the goods' conformity with European health, safety, and environmental protection standards. |
| cUL | Wattstopper | The cUL mark applies to products intended for the Canadian market that have been tested and found to comply with the requirements of CAN/CSA 22.1-12, which is the Canadian Electrical Code issued by the Canadian Standards Association. |
| DLC | Wattstopper | DLC, or Design Lights Consortium, is a program that promotes the quality, performance, and energy-efficiency of commercial lighting solutions. |
| Energy Code | Wattstopper | Learn how Legrand has simplified the process by offering recommended code compliant solutions designed with Wattstopper products. |
| FCC | Wattstopper | When an electronic device has an FCC certificate, it means the product has been tested to comply with FCC standards and it has been approved. It simply means that it meets regulated limits for ionizing radiation. |
| IEC | Wattstopper | IEC stands for International Electrotechnical Commission. IEC provides a standardized approach to testing and certification. IEC testing brings together the agreed-upon set of rules, specifications, and terminology that allow manufacturers to have their devices tested for conformity. |
| ISO 27001:2013 | Wattstopper | Wattstopper is ISO:27001:2013 certified, meeting the world’s highest standard for information security management and viewed as a top certification by IT stakeholders when making buying decisions. The certificate provides a high level of confidence to customers that your products are secure by guaranteeing all software, firmware and products are protected. |
| RoHS | Wattstopper | The RoHS Directive and Lighting Equipment. The RoHS Directive contains exemptions allowing mercury and certain applications of lead in lighting. All other hazardous substances may not exceed the MCV as a percentage by weight per homogenous material (please see RoHS Directive exemptions for more details. |
| UL | Wattstopper | UL Certification means the product or service meets local and federal environmental and safety regulations. The UL Mark signals to consumers that the manufacturer follows standards for quality and safety |