Wiremold CM Series Communication Modules provide a variety of unloaded modules to accept devices from other manufacturers. These open system modules provide a flexible and aesthetically pleasing way to connect communication cabling at the point-of-use.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Wiremold CM Series Communication Modules provide a variety of unloaded modules to accept devices from other manufacturers. These open system modules provide a flexible and aesthetically pleasing way to connect communication cabling at the point-of-use.
- For mounting Ortronics Series II modules into 5507 opening. Includes two outlet identification labels with clear covers and two matching screw covers.
Specifications
General Info
| Product Type | Fitting | ||
| Product Family / Series / Group | 5500 Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| UPC Number | 786776137637 |
Dimensions
| Product Length US | 2.891 in | ||
| Product Width US | 1.73 in | ||
| Product Weight US | 0.02 lb |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources (8)
Cutsheet
Installation Instructions
BIM Models
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3451BK | On-Q
RJ45 Cat 5e Coupler Keystone Insert
$10.92
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3425IV | On-Q
RJ25 (6P6C) Keystone Connector
$4.36
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3455GY | On-Q
Blank Keystone Inserts
$5.44
