text.skipToContent text.skipToNavigation

CM 2A Dual Unloaded ST adapter Module

CM2-U2ST Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Accepts 2 ST adapters.

Color None
Application Sector Commercial
  • Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Dual, flushmount NordX/CDT unloaded module. Accepts MDVOFlex jacks and fiber modules.

Specifications

General Info
Product Line Wiremold
Country Of Origin United States
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786776019049
Dimensions
Product Depth US 0.695 in
Product Length US 1.91 in
Product Width US 0.935 in
Product Weight US 0.012 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E145222
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

The CM2-U2AMP-WH in each unit how many SL inserts fit? one or two? according to the cutsheet image, it looks like only one, but according to the description it would be two. In case it is for two inserts, what reference would the one have?

Asked by: Anonymous
Hello. Each CM2-U2AMP-WH can fit two SL inserts. The image on some cutsheets inaccurately shows a module for just one insert, but the catalog includes the correct image, with two openings. The CM2-U2AMP-WH is for mounting two AMP Netconnect SL Series devices. Thanks!
Answered by: Wiremold Tech Support
Date published: 2024-10-30

Will these fit into a decora size opening? I have furniture that has knockouts that are 2 5/8 x 1 5/16. Will these snap in?

Asked by: Joe
Hello, The CM2 adapters will not fit a decora opening. They are 15/16" x 1 7/8" and snap into specific Wiremold bezels. Thank you
Answered by: Wiremold Tech Support
Date published: 2024-08-02

what are the dimensions of the CM2-U2KEY

Asked by: Bill
Hello, The overall dimensions of the CM2-U2KEYA are 0.94" W x 1.88" L x 0.72" D. Thank you
Answered by: Wiremold Tech Support
Date published: 2023-10-27

Hi, wanted to double-check if this can go on the 4" EVO 1/2 gang communication plate (42A)?

Asked by: Jacob R
Hello, Yes, the CM2-U2KEYA-BK and CM2-U2ATT-BK adapters are included with the 42A device plate. Thank you
Answered by: Wiremold Tech Support
Date published: 2022-10-05

How many of these come in a standard box?

Asked by: Anonymous
The standard package quantity for the CM2-U2ATT is (10) pieces.
Answered by: Wiremold Tech Support
Date published: 2022-09-01

does Legrand make a product a ring or bezel that this product snaps into to accommodate for Lab furniture

Asked by: Max Lein
Hi Max, This specific product is used in various products including floor boxes, raceways, table boxes, poke thrus, but is not specific to lab furniture. There are no specific products that we offer (through Wiremold) for furniture bezels. The Legrand Ortronics division does offer furniture bezels, they may have something to better suit your needs.
Answered by: Wiremold Tech Support
Date published: 2022-04-21
  • y_2026, m_1, d_17, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_CM2-U2ST, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT