Wiremold audio/video interface plates (AVIP) allow for A/V connectivity in all Wiremold A/V compatible pathways. AVIP Series Device Plates are metal and have screwed-down connectors, which ensure a secure connection that cannot be easily pulled-out or disconnected while in use. Available in data, audio, and video versions, AVIP Series Device Plates help you stay connected in meeting and training rooms, collaboration spaces, or work areas.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | Device Plate | ||
| Product Family / Series / Group | AVIP Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| UPC Number | 786776177633 |
Dimensions
| Product Depth US | 1.3 in | ||
| Product Length US | 2.2 in | ||
| Product Width US | 0.7 in | ||
| Product Weight US | 0.0654 lb |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
CAD Drawings
Catalog
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
what's the part # for the mating connector ?
Hi,
Wiremold does not sell that mating connector. You would need to source a Mini XLR 3-Pin female connector to plug into this AV8016BK.
Thanks,
Date published: 2026-01-16
Bazaarvoice SAP Hybris Integration Version 2.8.1

