text.skipToContent text.skipToNavigation

SERIES II HDJ ADAPTER BEZEL, 1 PORT, 1 UNIT, 10PK, FOG WHITE

S21HDJ10 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Series II to HDJ Adapter Bezel made from durable thermoplastic. Available in a variety of colors to match your workstation applications. For more information, please contact your local sales representative.

Color Fog White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Series II faceplate allows users to configure a full AV solution with all footprints; Wiremold Series II compatibility
  • Compatible with all Series II and Keystone adapters and connectors, including shielded: Blends with most environments
  • Oval mounting holes: Assists proper alignment.
  • Textured finish hides scuffs
  • Low profile design: Supports TIA/EIA 606 standard.
  • Accepts snap-in High Density Jacks (HDJ): Easily field configured.

Specifications

General Info
Color Fog White
Type Workstation Plate
Material High Impact Thermoplastic
Finish Plastic
Application Sector Commercial, Data Center, Education, Healthcare, Hospitality, Industrial, Residential
Product Line Ortronics
Country Of Origin Taiwan, Province Of China
Wall Plate Type Networking
Warranty Type 5-Year
UPC Number 662875109839
Dimensions
Product Depth US 0.59 in
Product Height US 0.92 in
Product Width US 1.89 in
Product Weight US 0.11 lb
Listing Agencies / 3rd Party Agencies
REACH Compliant Yes
Additional Information
Energy Savings No
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Compatibility HDJ, Series II
Indoor/Outdoor Indoor
Mounting Type Exposed Screws
Number of Gangs 1
Number of Ports 1
Operating Temperature -20°-85°C
Operating Temperature Max 85 °C
Operating Temperature Min -20 °C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;