Single Gang HDJ Angled Faceplate, 4 Port, Black
403HDJA14-00
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
HDJ faceplates made from durable thermoplastic. Angled to allow for optimal bend radius. Available in a variety of colors to match your workstation applications. For more information, please contact your local sales representative.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
HDJ faceplates made from durable thermoplastic. Angled to allow for optimal bend radius. Available in a variety of colors to match your workstation applications. For more information, please contact your local sales representative.
- Angled for easy access to jack; Angled for optimized bend radius; Compatible with old and new work boxes; Recessed Jack allows for extra room behind plate; Angled design protects jacks from furniture and other outside force; Eco-friendly packaging
- Compatible with all HDJ adapters and connectors, including shielded: Blends with most environments
- Oval mounting holes: Assists proper alignment.
- Textured finish hides scuffs
- Low profile design: Supports TIA/EIA 606 standard.
- Accepts snap-in High Density Jacks (HDJ): Easily field configured.
 
WARNING: www.P65Warnings.ca.gov
Specifications
General Info
| Color | Black | ||
| Product Type | Faceplate | ||
| Material | High Impact Thermoplastic | ||
| Finish | Plastic | ||
| Application Sector | Commercial, Data Center, Education, Healthcare, Hospitality, Industrial, Residential | ||
| Product Line | Ortronics | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Wall Plate Type | Networking | ||
| Warranty Type | 5-Year | ||
| Standard | UL1863 | ||
| UPC Number | 662875109778 |
Dimensions
| Product Depth US | 0.94 in | ||
| Product Height US | 4.5 in | ||
| Product Width US | 2.75 in | ||
| Product Weight US | 0.1 lb |
Listing Agencies / 3rd Party Agencies
| REACH Compliant | Yes |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Compatibility | HDJ | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Exposed Screws | ||
| Number of Gangs | 1 | ||
| Number of Ports | 4 | ||
| Operating Temperature | -20°-85°C | ||
| Operating Temperature Max | 85 °C | ||
| Operating Temperature Min | -20 °C |
Resources (4)
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HDJBL10 | Ortronics
Clarity High Density Jack (HDJ) Blank Modules, slide latch pack of 10
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
41900018-88 | Ortronics
TRACJACK STYLISTICS FRAME, FOUR-PORT, FOG WHITE
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
63700079-99 | Ortronics
TRACJACK,SC, DUPLEX, FLUSH MOUNT,FOG WHITE
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
63700079-25 | Ortronics
TRACJACK,SC, DUPLEX, FLUSH MOUNT,FOG WHITE
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
41900017-99 | Ortronics
TRACJACK STYLISTICS FRAME, THREE-PORT, FOG WHITE
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
63700079-78 | Ortronics
TRACJACK,SC, DUPLEX, FLUSH MOUNT,FOG WHITE
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
63700079-45 | Ortronics
TRACJACK,SC, DUPLEX, FLUSH MOUNT,FOG WHITE
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
41900017-13 | Ortronics
TRACJACK STYLISTICS FRAME, THREE-PORT, FOG WHITE
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HDLBF-001 | Ortronics
Label bar for HDJ patch panels, 4 pack black
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
63700079-68 | Ortronics
TRACJACK,SC, DUPLEX, FLUSH MOUNT,FOG WHITE
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
63700079-00 | Ortronics
TRACJACK,SC, DUPLEX, FLUSH MOUNT,FOG WHITE





