TracJack Module F Connector F/F, Black
63700006-00
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
TracJack Module provides a single RJ25C six-position jack. TracJack is a versatile single jack solution in a front-load footprint which allows a choice of up to six jacks/connectors to fit in a single gang plate
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
TracJack Module provides a single RJ25C six-position jack. TracJack is a versatile single jack solution in a front-load footprint which allows a choice of up to six jacks/connectors to fit in a single gang plate
- Traditional 110 termination
- Standard TracJack footprint
- Icon compatible, with Category 5e marking on jack face
Specifications
General Info
| Color | Black | ||
| Product Type | Jack | ||
| Material | Plastic | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Warranty Type | 5-Year | ||
| Standard | UL Standard | ||
| UPC Number | 662875294702 |
Dimensions
| Product Depth US | 0.57 in | ||
| Product Height US | 0.92 in | ||
| Product Width US | 0.73 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Connectivity Footprint | TechChoice | ||
| Connector 1 | F-Type Female | ||
| Connector 2 | F-Type Male | ||
| Frequency Rating | 3 GHz | ||
| Impedance | 75 Ohm |
Resources (5)
Catalog
Customer CAD PDF
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
63700005 | Ortronics
TRACJACK USOC SIX-POSITION RJ25C
