Flexible Connectivity Made Simple
Legrand’s Keystone solutions are designed to deliver clean, reliable connections while making configuration effortless. Built around a standardized modular format, Keystone connectors snap easily into wall plates, patch panels, and surface-mount boxes, allowing multiple connector types—Ethernet, HDMI, coaxial, fiber, and more—to coexist in a single outlet. This flexibility supports organized installations today and enables easy updates as technology and industry requirements continue to evolve.
The new Keystone Panel delivers maximum port capacity in a compact footprint and enables flexible configuration with Ortronics Keystone inserts. It simplifies installation, improves organization, and supports scalable, future-ready network deployments.
Legrand Keystone Benefits
- Reliable Performance: Secure, standards-based terminations maintain signal integrity and reduce interference.
- Flexible & Customizable: Mix and match connector types and reconfigure ports as needs change.
- Easy Install & Maintenance: Snap-in, toolless options with clear labeling simplify deployment and troubleshooting.
- Clean, Professional Finish: Hidden cabling and neat terminations reduce clutter and enhance appearance.
- Scalable & Future-Ready: Expand or upgrade networks easily by swapping jacks, protecting your investment, and adapting to evolving needs.
BROWSE KEYSTONE PRODUCTS
Jacks & Connectors
Available in a wide selection of Cat 5E, Cat 6, Cat 6A, and AV jacks and connectors. Legrand’s Keystone products are highly compatible to allow users to configure their optimal solution.
TechChoice 6 Keystone jack, Fog White
View Details
#KS6A | Ortronics
TechChoice jacks and modules available in CAT6 feature an easy-to follow universal wiring label and support standard termination, using a 110-impact tool.
Category 5e Keystone jack, Fog White
View Details
#KS5E | Ortronics
TechChoice® Keystone jacks and modules, Category 5e, 8-position, T568A/B wiring, icon compatible
Keystone Cat6A Jack Fog White, 25pk
View Details
#KT2J6A25 | Ortronics
Resealable package of 25 Category 6A Keystone jack, 8-position, 180 degree exit, icon compatible, T568A/B wiring, White. Keystone KT2J jacks and modules feature New installer friendly lacing cap termination with free termination tool in every carton. The keystone footprint allows flexibility in installation scheduling because its rear insertion into the faceplate allows the technician to complete the termination before and during the construction process.
Keystone, 1/4" Stereo Jack, Solder, Cloud White
View Details
#KS14ST-88 | Ortronics
Ortronics TRS ¼" stereo jacks are often used to interface with a variety of sound devices such as guitars, microphones, headphones, and professional audio equipment such as loudspeakers, mixers, and amplifiers.
Keystone, 3.5mm Stereo Jack, Screw Terminal, Fog White
View Details
#KS35STST | Ortronics
Ortronics 3.5mm stereo jacks are often used to interface with a variety of devices such as computers, portable audio, microphones, and headphones.
RCA module (black insulator), Keystone, 110 termination, Fog White
View Details
#KSRCAB | Ortronics
TechChoice Keystone RCA to 110 termination
Cat6a FTP Keystone Jack, Self Termination w/ Icon Slot for Port ID
View Details
#KSFTP6A | Ortronics
Keystone Shielded (FTP) Jacks , CAT6A FTP KS Jack, Self-Termination w/Icon Slot for Port ID
F-connector Keystone Module, 180 degree exit, F/F, (75 ohm), Fog White
View Details
#KSFCN | Ortronics
Ortronics F-connectors are often used with RG-6 and RG-59 75 ohm coaxial cable to connect equipment supporting cable TV(CATV), satellite TV, close circuit TV(CCTV), and security cameras.
Keystone Recessed F-conn 75 Ohm White
View Details
#KSFCNR-88 | Ortronics
Ortronics F-connectors are often used with RG-6 and RG-59 75 ohm coaxial cable to connect equipment supporting cable TV(CATV), satellite TV, close circuit TV(CCTV), and security cameras.
BNC connector Keystone module, 180 degree exit, F/F, (50 ohm), Fog White
View Details
#KSBNC | Ortronics
BNC female to female 50 Ohm keystone jacks
Cat6 FTP Keystone Jack, Self Termination w/ Icon Slot for Port ID
View Details
#KSFTP6 | Ortronics
Keystone Shielded (FTP) Jacks, CAT6 FTP KS Jack, Self-Termination w/Icon Slot for Port ID
Nickle F-Type 1GHz Coupler
View Details
#AC300610 | On-Q
The inline Nickle F-81 1 GHz Coupler conveniently connects two coax cables.
$8.64
Keystone, BNC, Feed-Thru, 75ohm, Fog White
View Details
#KSBNC75 | Ortronics
Ortronics BNC connectors use a coaxial cable to transmit audio and video signal to a variety of A/V equipment.
Keystone, USB Type A-A, Feed-Thru, Fog White
View Details
#KSUSBAA | Ortronics
Ortronics USB connectors provide convenience and flexibility to extend and connect at the desk, podium, or tabletop level where a USB enabled keyboard, mouse, cameras or flash storage drive, are often used.
Keystone, Hdmi, Feed-Thru, Fog White
View Details
#KSHDMI | Ortronics
Ortronics HDMI (High Definition Multimedia Interface) is a compact connector interface for transmitting high quality digital audio/video digital data over a single cable between high definition televisions, DVD, and Blu-ray Disc™ players.
adorne® Blank Keystone Insert 4-Pack, White
View Details
#ACBLKW4 | adorne Collection
Blank insert for a keystone frame.
$3.31
1-ST fiber Keystone module, Wiremold Ivory
View Details
#KSST-99 | Ortronics
1-ST fiber Keystone module, simplex, multimode, phosphbronze alignment sleeves, 180 degree exit, Wiremold Ivory TechChoice keystone jacks and modules feature an easy-to-follow universal wiring label and support standard termination using a 110-impact tool. The keystone footprint allows for the greatest flexibility in installation scheduling because its rear insertion into the faceplate allows the technician to complete the termination before and during the construction process.
TechChoice SC Simplex Fiber Keystone Module, Beige Adapter, Fog White Housing
View Details
#KSSC | Ortronics
An alternative to the traditional ethernet LAN is a Passive Optical LAN (POL). A POL allows you to optimize your resources by installing a simple, secure and cost-effective all fiber LAN. By using a passive optical splitter in place of a workgroup switch, a POL provides benefits such as cost reductions, greater efficiencies, scalability and a clear upgrade path.
1-LC (2 fibers) fiber Keystone module, Beige adapter, Red Housing
View Details
#KSLC-42 | Ortronics
1-LC (2 fibers) fiber Keystone module, multimode, phosphbronze alignment sleeves, 180 degree exit, Wiremold Ivory TechChoice keystone jacks and modules feature an easy-to-follow universal wiring label and support standard termination using a 110-impact tool. The keystone footprint allows for the greatest flexibility in installation scheduling because its rear insertion into the faceplate allows the technician to complete the termination before and during the construction process.
Wall Plates & Bezels
A wide range of Keystone plates, bezels, and frames support even the most complex setups. Available in one- to eight-port single- and double-gang configurations, these NEMA-compatible wall plates handle Ethernet, voice, audio/video, and more.
Dual gang stainless steel faceplate - holds twelve Keystone jacks or modules
View Details
#KSSS12 | Ortronics
TechChoice faceplates are available in thermoplastic and stainless steel, with a variety of port capacities to match your workstation applications. All faceplates allow for a flush jack finish. For more information, please contact your local sales representative.
Keystone Jack Plate
View Details
#AV9008BK | Wiremold
Wiremold AVIP Series Device Plates. RCA Female to BNC Female Adapter, 3.5mm Stereo Mini Jack to Solder Tabs, single plate
Single Gang Keystone Faceplate, 2 Port, Black
View Details
#KSFP2-00 | Ortronics
TechChoice faceplates are available in thermoplastic and stainless steel, with a variety of port capacities to match your workstation applications. All faceplates allow for a flush jack finish. For more information, please contact your local sales representative.
Dual Gang Keystone Faceplate, 8 Port, Fog White
View Details
#KSFP8 | Ortronics
TechChoice faceplates are available in thermoplastic and stainless steel, with a variety of port capacities to match your workstation applications. All faceplates allow for a flush jack finish. For more information, please contact your local sales representative.
2-Port Keystone Wall Plate with Label, White
View Details
#KTPDL2W | On-Q
2-Port Keystone Wall Plate with Label
$3.23
Keystone Plastic Surface Mount Box - Single Port - Fog White
View Details
#KSSMB1 | Ortronics
TechChoice surface mount boxes accept 2 rear loading keystione jacks & modules and provides easy snap-on covers and snap-in label fields. Boxes are supplied with screws and double-sided adhesive tape for mounting onto almost any surface. Meet UL2043 and are suitable for installation in air handling spaces (ie plenum spaces) and are compatible with Wiremold Eclipse raceway.
Surface mount box - with label field - Fog White holds two Keystone jacks or modules
View Details
#KSSMB2 | Ortronics
TechChoice surface mount boxes accept 2 rear loading keystone jacks & modules and provide easy snap-on covers and snap-in label fields. Boxes are supplied with screws and double-sided adhesive tape for mounting onto almost any surface. Meet UL2043 and are suitable for installation in air handling spaces (ie plenum spaces) and are compatible with Wiremold Eclipse raceway.
Keystone Furniture Plate, Black, T569A Opening
View Details
#40300630-00 | Ortronics
4 Port TechChoice Furniture Plate, TIA-569 Opening, Black
Keystone Furniture Adapter Plate, Holds 4 Keystone Modules, White
View Details
#KSFURN4-88 | Ortronics
KEYSTONE FURNITURE ADAPTER PLATE, HOLDS 4 KEYSTONE MODULES,FOG WHITE
Series II Keystone Adapter Bezel, 2 Port, 1 Unit, 10Pk, Fog White
View Details
#KSS2210 | Ortronics
SERIES II to KEYSTONE ADAPTER BEZEL 2P 1U 10PK FG WHT
CM 2A Dual Flushmount Unloaded Keystone Module
View Details
#CM2-U2KEYA | Wiremold
Connect communication cabling at point-of-use.
adorne® 2-Port Frame, White
View Details
#AC2PFW1 | adorne Collection
Keystone frame for adding A/V connections in an adorne Wall Plate.
$3.48
108 Frame, Keystone, 4 Hole, White
View Details
#KS106S4-88 | Ortronics
Keystone -Type Plastic Duplex Frame accepts four rear-loading keystone modules. It is compatible with many cable delivery systems that can house electrical duplex outlets.
106 Frame, Keystone, 2 Hole, Fog White
View Details
#KS106S2 | Ortronics
Keystone -Type Plastic Duplex Frame accepts two rear-loading keystone modules. It is compatible with many cable delivery systems that can house electrical duplex outlets.
Keystone TechChoice Rectangular Stylistics Frame, 3-Port, White
View Details
#KSDS3-88 | Ortronics
Plastic Rectangular Stylistic Decorator Frames
Panels
Keystone patch panels offer configuration flexibility in a compact rack-mount space. Designed to fit most keystone inserts, ensuring a secure fit and professional finish.
TechChoice Flat - Standard Density Patch Panel - 24 Ports / Front-Loading Keystone patch panel with Removable Bezels / Label/Icon Field - 1RU BLACK
View Details
#SPKFBU24 | Ortronics
TECHCHOICE, FRONT-LOADING KEYSTONE PANEL WITH REMOVABLE BEZELS, LABEL/ICON FIELD, FLAT
TechChoice Cat 6A Angled - Standard Density Patch Panel - Shielded 24 Ports / Unloaded / Use with TKS6A Keystone Jacks 1RU - 1.75x19
View Details
#PHATKSU24 | Ortronics
48 port unloaded Angled panel for rear loading TKS series of shielded keystone jacks. TKS jacks mount quick, easily and securely to these panels. Includes rear cable management Occupies 2 rack unit of space 35'' x 19''
Clarity Flat - Standard Density Patch Panel - 24 Ports / Unloaded - use with KSFTP keystone jacks - 1RU - 1.75x 19
View Details
#PHDTKSU24 | Ortronics
48 port unloaded Flat panel for rear loading TKS series of shielded keystone jacks. TKS jacks mount quick, easily and securely to these panels. Includes rear cable management Occupies 2 rack unit of space 35'' x 19''
TechChoice Flat - High Density Patch Panel - 48 Ports / Unloaded
View Details
#SPKSU48 | Ortronics
TECHCHOICE PATCH PANEL KIT
TechChoice Flat - High Density Patch Panel - 48 Ports / Unloaded / Flush Mount
View Details
#SPKFU48 | Ortronics
TECHCHOICE FLUSH MOUNT FLAT PATCH PANEL KIT UNLOADED
Accessories
Snap-in design and individual port designation make setup quick and clear, while compatibility with TechChoice or HDJ ensures a secure, professional connection every time.
TechChoice Keystone Blank, Pack of 10, Fog White
View Details
#KSB10 | Ortronics
TechChoice Keystone Blank, Pack of 10
Voice/Data Icon (2-Sided) For Keystone Jacks And Patch Panels
View Details
#KSICON-45 | Ortronics
TechChoice keystone jacks and modules feature an easy-to-follow universal wiring label and support standard termination using a 110-impact tool. The keystone footprint allows for the greatest flexibility in installation scheduling because its rear insertion into the faceplate allows the technician to complete the termination before and during the construction process.
Adjustable Compression Tool
View Details
#AC3007 | On-Q
Quickly attach any Legrand Compression F products to either RG6 or RG6 Quad Shield Coaxial Cable.
$108.20
Explore our Copper Components
Legrand Jacks and Modules are available in Standard Compliant or Premium Performance, and each tier offers 110 or crimp-type terminations based on installation preference.
Our patch panels are available in a variety of configurations, including pre-loaded 6-port modular or unloaded configurations designed to accommodate individual jacks or modules.
Legrand workstation plates and boxes are designed to blend into any environment and provide mounting support for jacks and modules.
Our range of patch cords and shielded cords are packaged to optimize your installation, from standard packaging to our patented EZ Patch Box or EZ Patch Flat Pack.
Field Term Plugs are designed to work with Category 5E/6 and 6A solid conductor cable and enable direct connection to devices.