Clarity Angled - Standard Density Patch Panel - 24 Ports / Unloaded
PHAHJU24-W
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
These modular panels support rear loading of HDFM adapter panels, HDJ adapters and LMH cassettes. Available in 24, 48 or 72 port, in a black or white finish, and in high or standard density, these panels include a rear cable management bar with straps to support a clean and organized look. The construction of the panel is powder-coated steel and is designed for optimal performance. Customize these panels for each application with support for mixed media applications for copper and fiber, and even add individual 40/100G uplinks.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Type | Patch Panel | ||
| Material | Steel | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875734635 |
Dimensions
| Product Depth US | 7.49 in | ||
| Product Height US | 1.75 in | ||
| Product Width US | 19.0 in |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Connector Type | HDJ | ||
| Compatibility | HDJ | ||
| Number of Ports | 48 | ||
| Rack Units | 1 U | ||
| Shielded/Unshielded Cable | Unshielded |
Resources
Cutsheet
Instruction Sheet
Brochure
Specifications
Supporting Document
Product Environmental Profile
User Guides
Customer Drawing No.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
And where do you get the label sheets to print for PHAHJU48?
How do you print labels for these patch panels?
Bazaarvoice SAP Hybris Integration Version 2.8.1

