text.skipToContent text.skipToNavigation

Clarity 5E White angled 24-port panel - Cat 5e - six-port modules - 19 in x 1.75 in

PHA5E6U24-W Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Clarity 5E angled 24-port high density patch panel is component compliant to TIA/EIA Category 5e performance requirements. White panel occupies 1 rack unit and measures 19'' x 1.75''. Jacks are grouped in six-port modules. It is part of the Clarity 5E link and channel solution that provides significant installed performance headroom.

Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Recessed design with lower mounted profile: Directs cords more easily to vertical management.
  • ETL verified to TIA Category 5e component spec: Elevated component performance.
  • Center tuned to Clarity 5E patch cords: More transparent mated union.
  • Universal wiring: Supports T568A and T568B installs.
  • Easy lace 110 termination: Saves installation time.
  • Supplied rear cable management: Supports good cabling practice.
  • High density design: Maximizes rack utilization.
  • RoHS compliant: Lead free.

Specifications

General Info
Color White
Type Panel
Application Sector Commercial, Industrial
Product Line Ortronics
Country Of Origin Mexico
Warranty Type 5-Year
Standard RoHS
UPC Number 662875730170
Dimensions
Product Depth US 4.47 in
Product Height US 1.75 in
Product Width US 19.0 in
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Connector Type RJ-45
Category Performance Rating Cat5e
Compatibility HDJ
Number of Ports 24
Rack Units 1 U
Shielded/Unshielded Shielded
Voltage 60.0 V
Wattage 100 W
Wire Gauge 22-24 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;