text.skipToContent text.skipToNavigation

Clarity Angled - High Density Patch Panel - 48 Ports - WHITE

PHAHDJSU48-W Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Shielded Clarity angled panels utilize a unique recessed angle design to help direct cords with greater ease to vertical rack or cabinet management within a lower profile. This design provides an improved alternative for applications that do not offer rack space for horizontal management. Rugged rear cable management is supplied to support best cabling practices. Industry leading protection against EMI is provided when paired with Shielded Clarity High Density Jacks. The Shielded Clarity panels are available in Black or White with options of angled or flat face and densities to support up to 48 ports in 1RU.

Color White
Number of Ports 48
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Available in flat and angled
  • Accepts HDJS series jacks or HDJ UTP jacks
  • Jacks rear load into panel
  • Includes rear wire manager and ground lugs
  • Available in black or white

Specifications

General Info
Color White
Product Type Patch Panel
Material Steel
Application Sector Commercial, Industrial
Product Family / Series / Group Clarity HDJ
Product Line Ortronics
Country Of Origin Mexico
Warranty Type 5-Year
Standard RoHS
UPC Number 662875020172
Dimensions
Product Depth US 7.49 in
Product Height US 1.75 in
Product Width US 19.0 in
Technical Information
Connector Type Shielded HDJ
Compatibility HDJ
Number of Ports 48
Rack Units 1 U
Shielded/Unshielded Cable Shielded

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;