text.skipToContent text.skipToNavigation

Clarity Angled - Standard Density Patch Panel - 24 Ports

PHAHDJSU24 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Shielded Clarity angled panels utilize a unique recessed angle design to help direct cords with greater ease to vertical rack or cabinet management within a lower profile. This design provides an improved alternative for applications that do not offer rack space for horizontal management. Rugged rear cable management is supplied to support best cabling practices. Industry leading protection against EMI is provided when paired with Shielded Clarity High Density Jacks. The Shielded Clarity panels are available in Black or White with options of angled or flat face and densities to support up to 24 ports in 1RU.

Color Black
Number of Ports 24
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Product Details

Shielded Clarity angled panels utilize a unique recessed angle design to help direct cords with greater ease to vertical rack or cabinet management within a lower profile. This design provides an improved alternative for applications that do not offer rack space for horizontal management. Rugged rear cable management is supplied to support best cabling practices. Industry leading protection against EMI is provided when paired with Shielded Clarity High Density Jacks. The Shielded Clarity panels are available in Black or White with options of angled or flat face and densities to support up to 24 ports in 1RU.

  • Available in flat and angled
  • Accepts HDJS series jacks or HDJ UTP jacks
  • Jacks rear load into panel
  • Includes rear wire manager and ground lugs
  • Available in black or white

Specifications

General Info
Color Black
Product Type Patch Panel
Material Steel
Application Sector Commercial, Industrial
Product Family / Series / Group Clarity HDJ
Product Line Ortronics
Country Of Origin Mexico
Warranty Type 5-Year
Standard RoHS
UPC Number 662875020097
Dimensions
Product Depth US 7.49 in
Product Height US 1.75 in
Product Width US 19.0 in
Technical Information
Connector Type Shielded HDJ
Compatibility HDJ
Number of Ports 24
Rack Units 1 U
Shielded/Unshielded Cable Shielded

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Q & A

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Recently Viewed