TechChoice Cat 6 Flat - Standard Density Patch Panel - 48 Ports
SP6U48
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
24- and 48-port TechChoice® patch panels are available in the traditional multi-port panel format with 6-port modules for Cat6 and Cat5e. Patch panel kits are also available to support individual keystone jacks. This panel is a Category 6 patch panel, 48-port, universal T568A/B wiring, six-port modular, 2 rack units.
Number of Ports
48
- 24
- 48
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
24- and 48-port TechChoice® patch panels are available in the traditional multi-port panel format with 6-port modules for Cat6 and Cat5e. Patch panel kits are also available to support individual keystone jacks. This panel is a Category 6 patch panel, 48-port, universal T568A/B wiring, six-port modular, 2 rack units.
- Easy-to-follow universal wiring label.
- Supports standard termination using a 110-impact tool.
- TIA-568.2-D Compliant
Specifications
General Info
| Color | Black | ||
| Product Type | Patch Panel | ||
| Material | Steel | ||
| Finish | Metallic | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Warranty Type | 5-Year | ||
| Standard | UL 1863, IEEE 802.3af / 802.3at and 802.3bt Type 3 and Type 4, IEC-603-7 compliant, FCC part 68 Subpart F, TIA-568.2-D | ||
| UPC Number | 662875528746 |
Dimensions
| Product Depth US | 1.03 in | ||
| Product Height US | 3.5 in | ||
| Product Width US | 19.0 in |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Connector Type | RJ-45 | ||
| Compatibility | TechChoice Keystone | ||
| Number of Ports | 48 | ||
| Rack Units | 2 U | ||
| Shielded/Unshielded Cable | Unshielded | ||
| Voltage | 60.0 V | ||
| Wattage | 100 W | ||
| Wire Gauge | 22-24 AWG |
Resources (9)
Instruction Sheet
Specifications
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SPKSU48 | Ortronics
TECHCHOICE PATCH PANEL KIT
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SP5EU48 | Ortronics
CATEGORY 5E PATCH PANEL, UNIVERSAL T568A/B WIRING, SIX-PORT MODULAR
