KEYSTONE FURNITURE ADAPTER PLATE, HOLDS 4 KEYSTONE MODULES, BLACK
KSFURN4-00
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Snaps into 2.70" x 1.375" TIA referenced furniture openings for Steelcase, Haworth, Knoll and others. TechChoice surface mount boxes accept rear loading Keystone and KT2J series jacks.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Type | Furniture Plate | ||
| Material | ABS, Polycarbonate | ||
| Finish | Textured | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Wall Plate Type | Networking | ||
| Warranty Type | 5-Year | ||
| Standard | UL Standard | ||
| UPC Number | 662875019121 |
Dimensions
| Product Depth US | 0.5 in | ||
| Product Height US | 1.65 in | ||
| Product Width US | 3.19 in |
Technical Information
| Compatibility | Keystone | ||
| Connectivity Footprint | Keystone | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Screwless | ||
| Number of Gangs | 1 | ||
| Number of Ports | 4 | ||
| Operating Temperature | -10°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -10 °C | ||
| Orientation | Horizontal |
Resources
Specifications
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576-A10-005 | Quiktron
Q-Series Patch Cords, CAT6A Shielded, booted, Gray

