Keystone TechChoice Rectangular Stylistics Frame, 4-Port, Electrical Ivory
KSDS4-13
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
TechChoice Stylistic frames support many cable delivery systems and are compatible with rectangular or duplex electrical Face Plates. Compatible with KS, KT2J and KSFTP series jacks.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
TechChoice Stylistic frames support many cable delivery systems and are compatible with rectangular or duplex electrical Face Plates. Compatible with KS, KT2J and KSFTP series jacks.
- Choice of colors: Compatible with many environments.
- Field configurable with keystone jacks: Design or site flexibility for new or retrofit.
- Supports Keystone footprint: Broad offering of connector options.
Specifications
General Info
| Color | Electrical Ivory | ||
| Product Type | Outlet Frame | ||
| Material | Plastic | ||
| Finish | Smooth | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Wall Plate Type | Networking | ||
| Warranty Type | 5-Year | ||
| Standard | UL Standard | ||
| UPC Number | 662875679172 |
Dimensions
| Product Depth US | 4.2 in | ||
| Product Height US | 0.44 in | ||
| Product Width US | 1.46 in |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Compatibility | Keystone | ||
| Connectivity Footprint | Keystone | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Exposed Screws | ||
| Number of Gangs | 1 | ||
| Number of Ports | 4 | ||
| Operating Temperature | -10°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -10 °C | ||
| Orientation | Vertical |
Resources (5)
Catalog
Product Environmental Profile
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
what is part number of cover plate for ksd2-88
For the KSDS2, please use part number 40300270.
Date published: 2024-08-14
Do you have a Duplex LC insert that will fit in this frame? I need to provide a pass through for OM3 fiber connections for an AV installation.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KSDS4-88 | Ortronics
Plastic Rectangular Stylistic Decorator Frames

