SERIES II Faceplate (Dual Gang), .75" Deep, ELECTRICAL IVORY
40300159-13
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand offers single and double gang Series II plastic Face Plates with a variety of module capacities to match your workstation applications. Series II plates offer recessed label fields, slotted screw holes to adjust alignment and are ruggedly constructed from high impact thermo-plastic 94V-0 rated to ensure long life.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Legrand offers single and double gang Series II plastic Face Plates with a variety of module capacities to match your workstation applications. Series II plates offer recessed label fields, slotted screw holes to adjust alignment and are ruggedly constructed from high impact thermo-plastic 94V-0 rated to ensure long life.
- .75" depth of plate: Increases space for cable storage
- Recessed label fields: Supports TIA/EIA 606 standard.
- Oval mounting holes: Assists proper alignment
- Easy front-loading for Series II modules: Quickens installation and future work.
- Acts as termination base for Series II modules: Easy module terminations
 
WARNING: www.P65Warnings.ca.gov
Specifications
General Info
| Color | Electrical Ivory | ||
| Product Type | Faceplate | ||
| Material | Polycarbonate | ||
| Finish | Smooth | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Wall Plate Type | Networking | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | UL Standard | ||
| UPC Number | 662875019008 |
Dimensions
| Product Depth US | 0.78 in | ||
| Product Width US | 4.53 in | ||
| Product Weight US | 0.55 lb |
Additional Information
| Energy Savings | No | ||
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Compatibility | Series II | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Box Mounted | ||
| Number of Gangs | 2 | ||
| Number of Ports | 2 |
Resources (6)
Supporting Document
Catalog
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
404TJ2 | Ortronics
TRACJACK PLASTIC SURFACE MOUNT BOX FOR ONE 1 UNIT MODULE SINGLE SIDED WITH COVER
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
403STJ1WP | Ortronics
Single Gang Stainless Steel TracJack Faceplates with Phone Studs
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
404S21U | Ortronics
Workstation - Surface Mount Boxes
