text.skipToContent text.skipToNavigation

Infinium Fiber Module, HDJ SC, Yellow Adapter, Black Housing

HDFM-FSC1CI-00 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Infinium HDFM Adapters offer pass through connections and rear-loading access for Infinium High Density or HDJ modular panels. Multiple color options available in SC Simplex. Single or packs of 25.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Wide Module Color Choice: Identify and Segregate Networks with choices between Blue, Green, Red, Yellow, Aqua and Beige color
  • Rear Loading: Rear Loading: Preferred mounting for panels
  • Sliding Lock: Quick and easy installation in modular patch panels

Specifications

General Info
Color Black
Type Adapter
Application Sector Commercial, Data Center
Product Line Ortronics
Country Of Origin Mexico
Features Rear Loading, Slide Lock, Toolless Installation
Connector Color Yellow
Standard UL Standard
UPC Number 662875894612
Housing Color Black
Dimensions
Product Depth US 1.61 in
Product Height US 0.77 in
Product Width US 0.62 in
Additional Information
Product Environmental Profile Yes
Technical Information
Alignment Sleeve Material Zirconia
Compatibility HDFM, HDJ
Connector 1 SC Female
Connector 2 SC Female
Ferrule Zirconia Ceramic
Number of Fibers 1
Ferrule Diameter 2.5 mm
Number of Ports 1
Shuttered Adapters No

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;