text.skipToContent text.skipToNavigation

Infinium HDFM/HDJ Fiber Module, LC Duplex Red, 25PK

HDFM25FLC2CG-00 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Infinium HDFM Adapter Panels offer pass through connections and rear-loading access for Infinium High Density or HDJ modular panels. Available in LC Duplex and SC Simplex

Application Sector Commercial
  • Commercial
Connector Type LC
Pack Size 25-PK
  • 25-PK
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Support up to 48 ports in a 1 rack unit panel, and workstation mountings
  • Compatible with copper jacks and fiber modules for mixed media and future upgrades
  • jacks are rear loading, utilizing an innovative locking latch for quick reliable mounting and removal

Specifications

General Info
Color Red
Type Adapter
Application Sector Commercial, Data Center
Product Line Ortronics
Country Of Origin Mexico
Features Rear Loading, Slide Lock, Toolless Installation
Connector Color Red
Standard UL Standard
UPC Number 662875816836
Housing Color Black
Dimensions
Product Depth US 1.61 in
Product Height US 0.77 in
Product Width US 0.62 in
Technical Information
Alignment Sleeve Material Zirconia
Compatibility HDFM, HDJ
Connector 1 LC Female
Connector 2 LC Female
Ferrule Zirconia Ceramic
Number of Fibers 2
Ferrule Diameter 1.25 mm
Number of Ports 2
Shuttered Adapters Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;