text.skipToContent text.skipToNavigation

HDFM Fiber Module with HiLOC Boot, MTP, Beige

HDHFM-FMTZNM-00 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

HDFM Fiber Modules with integrated HiLOC mounting foot are feed through fiber optic adapter modules that support high density applications by adding 0U patching capability outside of the rack or cabinet.  These modules provide superior cable strain relief for routing in mounting accessories such as in the Universal Cable Trough, Multi-Use Panel integrated with Cablofil Tray, the MM20 HiLOC Cable Management Disk. 
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • The Multi-Use Panel snaps securely into Mighty Mo vertical managers and Cablofil cable tray
  • Tool less integration
  • ZeroU solution

Specifications

General Info
Color Beige
Product Type Jack
Material Thermoplastic
Application Sector Commercial, Data Center
Product Line Ortronics
Country Of Origin Mexico
Features HDJ Design, Rear Loading
Included Cover
Warranty Type 5-Year
Standard TIA-568-C.3;RoHS Compliant
UPC Number 662875797012
Dimensions
Product Depth US 1.06 in
Product Height US 1.1 in
Product Width US 0.62 in
Technical Information
Alignment Sleeve Material Zirconia
Compatibility HiLOC
Connectivity Footprint HiLOC
Connector 1 MPO
Connector 2 MPO
Durability 500 matings
Fiber Optic Cable Type OM3, OM4, OS2
Number of Fibers 12
Polarity Type Universal
Number of Ports 12
Operating Temperature -10°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -10 °C
Operating Humidity 0-80% RH (Non-Condensing)
Simplex/Duplex Duplex
Single/Multimode Multimode/Single-mode
Storage Temperature -40° - 75° C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;