Q-Series OFP Adapter Panel 6 SC-Duplex aqua
Bazaarvoice SAP Hybris Integration Version 2.8.1
Ortronics fiber adapter panel allows for flexibility and expansion with an industry accepted style. The adapter panel snaps in for installation and can be removed easily for future changes. The adapter panel is silkscreened for easy port identification.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Ortronics fiber adapter panel allows for flexibility and expansion with an industry accepted style. The adapter panel snaps in for installation and can be removed easily for future changes. The adapter panel is silkscreened for easy port identification.
- Small footprint: Up to 72 LC fibers per RU
- Adapter panels available with a wide variety of configurations: Available in, LC, SC, ST and blank styles
- Plunger/grommet fasteners: Made of durable polycarbonate
- Front loading: Zirconia ceramic sleeves for optimal performance
- Fiber port labeling: 6, 8, 12 & 24 port panels
- Engineered polymer adapter panel: Color options available
- Utilizes Shuttered Adapters
Specifications
| Color | Aqua | ||
| Product Type | Adapter Panel | ||
| Material | Thermoplastic | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Features | Toolless Installation | ||
| Included | Cover | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS compliant. Meets or exceeds TIA/EIA-568-C.3 requirements. | ||
| UPC Number | 662875629177 |
| Product Depth US | 1.43 in | ||
| Product Height US | 1.19 in | ||
| Product Width US | 5.12 in |
| Alignment Sleeve Material | Zirconia | ||
| Compatibility | Q-Series SD Enclosure, RFP SD Panels | ||
| Connectivity Footprint | Q-Series Standard Density | ||
| Connector 1 | SC Female | ||
| Connector 2 | SC Female | ||
| Durability | 500 matings | ||
| Fiber Optic Cable Type | OS2 | ||
| Number of Fibers | 12 | ||
| Form Factor | SC Duplex | ||
| Number of Ports | 12 | ||
| Operating Temperature | -10°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -10 °C | ||
| Operating Humidity | 0-80% RH (Non-Condensing) | ||
| Shuttered Adapters | No | ||
| Simplex/Duplex | Duplex | ||
| Single/Multimode | Multimode | ||
| Storage Temperature | -40° - 75° C |
Resources (8)
CAD Drawings
Brochure
Specifications
BIM Models
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
