text.skipToContent text.skipToNavigation

24-FIBER OS2 M4 CASSETTE WITH 24 LC QUAD ADAPTERS TO 2 MPO M- TIER 1- METHOD B- NEAR END

M4LCQ24-09C1A1 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Infinium M4 pre-terminated cassettes with method B provide rapid deployment and have a flipped polarity inside the modules, which use key-up to key-up MPO adapters and allows for straight through patching. The rugged metal housing offers additional durability and includes a built-in internal bend limiting feature to assure optimum optical performance.

Fiber Type 9/125
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High Density: 12 or 24-fiber cassette compatible with Infinium HD M4 Enclosures :
  • Versatile Installation: Infinium Modular Panel enables mixed media installations
  • Fiber Type: Supports either Single-mode OS2 or Multimode Infinium Ultra fiber
  • Insertion loss value for each port printed on adhesive data label

Specifications

General Info
Color Blue
Type Cassette
Material Aluminium, Steel, Thermoplastic
Application Sector Commercial, Data Center
Product Line Ortronics
Country Of Origin Taiwan, Province Of China
Features Shuttered
Included Serial Number Label
Warranty Type 5-Year
Standard TIA-568-C.3
UPC Number 662875001270
Dimensions
Product Depth US 4.06 in
Product Height US 1.14 in
Product Width US 3.45 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Alignment Sleeve Material Zirconia
Compatibility HDFP, LM4, M4
Connectivity Footprint Q-Series High Density
Connector 1 MPO Female
Connector 2 MPO Female
Durability 500 matings
Fiber Optic Cable Type OS2
Number of Fibers 24
Maximum Insertion Loss 1.05 dB
Polarity Type B
Typical Insertion Loss 0.1 dB
Number of Ports 24
Operating Temperature -10°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -10 °C
Operating Humidity 0-80% RH (Non-Condensing)
Performance Level/Tier Core
Return Loss 37 dB
Shuttered Adapters Yes
Simplex/Duplex Quad
Single/Multimode Single-Mode
Storage Temperature -40° - 75° C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;