text.skipToContent text.skipToNavigation

Infinium Quantum HDCA Cassette - 8 Fiber - LC Duplex - OM5 - Universal Polarity

LMH-LC08W Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 34ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Infinium LM8 Cassettes are designed to enable Base 8 architecture and be part of a complete fiber solution. When combined with matched Infinium Trunks and Infinium Patch Cable Assemblies the solution enables industry leading preterminated performance and universal polarity for simple, fast and consistent and simplified installation. Compatible with Infinium HD Rack Mount Fiber Enclosure
with LM8 Drawer Face.

Category Performance Rating Infinium Quantum
Fiber Type Multimode OM5
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Supports base-8 applications: Increases efficiency and reduction in infrastructure in the data center, Base-8 connectivity reduces the cost of converting Base-12 fibers to Base-8 transceivers by using multiple connection devices
  • LC adapter with internal shutter: Ensures eye safety by blocking laser light when the connector is removed. Automatic shutter requires no manual handling. Compatible with LC connectors, keeps the interior clean, and allows visible light to pass through.
  • Polarization: Universal
  • Fiber Type: Supports either Single-mode OS2 or Multimode Infinium core & Ultra fiber

Specifications

General Info
Color White
Type Cassette
Material Thermoplastic
Application Sector Commercial, Data Center
Product Line Ortronics
Country Of Origin Mexico
Features Shuttered
Included Serial Number Label
Warranty Type 5-Year
Standard TIA-568-C.3
Dimensions
Product Depth US 3.56 in
Product Height US 0.84 in
Product Width US 2.75 in
Technical Information
Alignment Sleeve Material Zirconia
Compatibility HDJ
Connectivity Footprint HDJ
Connector 1 MPO Non-Pinned
Connector 2 LC
Durability 500 matings
Fiber Optic Cable Type OM5
Number of Fibers 8
Maximum Insertion Loss 0.35 dB
Polarity Type Universal
Typical Insertion Loss 0.1 dB
Number of Ports 8
Operating Temperature -10°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -10 °C
Operating Humidity 0-80% RH (Non-Condensing)
Performance Level/Tier Infinium Quantum
Return Loss 37 dB
Shuttered Adapters Yes
Simplex/Duplex Duplex
Single/Multimode Multimode
Storage Temperature -40° - 75° C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;