text.skipToContent text.skipToNavigation

Infinium Core M4 Splice Cassette, 24 Single Fiber, LC Quad SM, OS2

M4LCQ24-09S1A1 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Infinium M4 Splice Cassettes enable industry leading performance, fast field termination, and provide cable management within the housing. The Splice Cassettes are designed for use with Single-Mode (OS2). Houses 12-24 fibers and are available in LC Duplex or LC Quad port configurations. Compatible with Infinium HD-E Rack Mount Fiber Enclosure with M4 Drawer Face.

Fiber Type Single-Mode Single Fiber Splice Cassette
Number of Ports 24
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Flexible Install: Mount from the front or the rear of an enclosure or panel
  • Installation Convenience: Do all splicing and managing work outside the enclosure
  • Clear Top: Enables fast and easy fault identification
  • Compact: These Splice cassettes provide a very compact splicing solution
  • Front or Rear Mounting: Simplify installation by mounting from the front or rear of the enclosure panel
  • Flexible Install: Mount from the front or rear of an enclosure or panel
  • Patented Splice Management: Simplify Splicing and fiber management outside of the cassette with the removable fiber splice manager

Specifications

General Info
Color Blue
Type Cassette
Material Thermoplastic
Application Sector Commercial, Data Center
Product Line Ortronics
Country Of Origin United States
Features Shuttered
Included (12 or 24) Fiber Pigtails, Protective Dust Caps, Splice Management Tray, Splice Protection Sleeves
Warranty Type 5-Year
Standard TIA-568-C.3
UPC Number 662875027096
Dimensions
Product Depth US 4.06 in
Product Height US 1.14 in
Product Width US 3.45 in
Technical Information
Alignment Sleeve Material Zirconia
Compatibility HDFP, LM4, M4
Connectivity Footprint Q-Series High Density
Connector 1 LC Female
Connector 2 Blunt
Durability 500 matings
Fiber Optic Cable Type OS2
Number of Fibers 24
Maximum Insertion Loss 0.3 dB
Polarity Type Universal
Typical Insertion Loss 0.3 dB
Number of Ports 24
Operating Temperature -10°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -10 °C
Operating Humidity 0-80% RH (Non-Condensing)
Performance Level/Tier Core
Return Loss 55 dB
Shuttered Adapters Yes
Simplex/Duplex Quad
Single/Multimode Single-Mode
Storage Temperature -40° - 75° C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is there a splice cassette for OM3 or should we use the M4LCQ24-50ES4A1?

Asked by: Anonymous
  • y_2026, m_6, d_3, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_M4LCQ24-09S1A1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT