text.skipToContent text.skipToNavigation

Q-Series Splice Cassette 24 Ribbon Fiber, LC APC Quad, OM4, Core Performance

M2LCQ24-09A1A1R Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This M2 Splice Cassette enables fast, field termination and provides cable management within the housing. The M2 Splice Cassette is designed for use with Single-Mode OS2 fiber, houses 24 fibers, and provides LC APC Quad ports. This cassette supports fusion splicing of ribbon fibers, with heat shrinks, pigtail slack and cable slack managed within the cassette. This eliminates the need for individual splice trays or housings, as well as allowing splicing to be done away from the rack housing in a suitable workspace as needed. The design of the cassette allows it to be easily mounted from either the front or the rear of an enclosure or panel. Individual fibers within the cassette may be accessed without disturbing the other fibers in the housing. -

Fiber Count 24 Fibers
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Flexible Install: Mount from the front or the rear of an enclosure or panel
  • Installation Convenience: Perform all splicing and managing work outside the enclosure
  • Clear Top: Enables fast and easy fault identification
  • Front or Rear Installation: Simplify installation by mounting from the front or rear of the enclosure panel

Specifications

General Info
Color Green
Product Type Fiber Module
Material Thermoplastic
Application Sector Commercial, Data Center
Product Family / Series / Group M2
Product Line Ortronics
Country Of Origin Mexico
Features Shuttered
Included (12 or 24) Fiber Pigtails, Protective Dust Caps, Splice Management Tray, Splice Protection Sleeves
Warranty Type 5-Year
Standard TIA-568-C.3;RoHS Compliant
UPC Number 662875012221
Dimensions
Product Depth US 4.07 in
Product Height US 1.03 in
Product Width US 5.13 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Alignment Sleeve Material Zirconia
Compatibility Q-Series SD Enclosure, RFP SD Panels
Connectivity Footprint Q-Series Standard Density
Connector 1 Blunt
Connector 2 LC
Durability 500 matings
Fiber Optic Cable Type OS2
Number of Fibers 24
Maximum Insertion Loss 0.4 dB
Polarity Type Universal
Typical Insertion Loss 0.3 dB
Number of Ports 24
Operating Temperature -10°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -10 °C
Operating Humidity 0-80% RH (Non-Condensing)
Performance Level/Tier Core
Shuttered Adapters Yes
Simplex/Duplex Quad
Single/Multimode Single-Mode
Storage Temperature -40° - 75° C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What type of fiber pigtails are they? 250um? also, what type of heat shrinks are they? Can the pigtails splice onto 900um single-mode fiber?

Asked by: Steve
These are 250um or ribbon depending on the PN used. The shrink sleeves are the small version, 25mm long. They have been used to splice to 900um in the past; but it is a lot more difficult to work with.
Answered by: Product Specialist Team
Date published: 2024-07-08

Are these cassettes designed to work with thight buffered 900u fiber? There doesn’t seem to be enough room in the tray to route the fiber. Also the entrance into the cassette is to narrow to bring the 24 strand fiber in.

Asked by: PaulD
  • y_2026, m_11, d_10, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.50
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_M2LCQ24-09A1A1R, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT