Fusion Splice-On Connector, LC OM4, magenta 900 micron boot, 6 pk
205KNF9GA-50E
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Infinium Splice-On connectors by Legrand® enable fast field terminations while meeting or exceeding industry standards for performance. The entire splice is concealed and protected within the strain relief boot and the UV Cure Protection sleeve cures in seconds, reducing the variables that cause critical errors during installation, so you can finish the job quickly and efficiently. Legrand 3.0mm Splice-On Connectors have a unique boot that allows the entire splice to be concealed and protected. The addition of an extended brass crimp sleeve provides extra protection to the splice and utilizes the Kevlar for maximized pull strength.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Better Insertion Loss & Return Loss Performance: Support high-bandwidth/high-speed transmission to 25G, 40G and 100G applications
- Factory-cleaved, pre-polished 900-micron fiber stub: Provides a quicker termination
- Available in LC, SC and ST, Single-Mode or Multimode: Multiple connector types available
- 900-micron boot conceals and protects the splice: Enables better cable management
- UV Cure Protection Sleeves: Strain relief boot protects the splice point
- 3mm Version: 3mm boot protects splice for easy cable management
- 3mm Version: Brass crimp to protect splice
- 3mm Version: Tubing insert to accommodate 1.6/2.0/3.0 cordage
Specifications
General Info
| Color | Beige | ||
| Product Type | Splice-On Connector | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Boot Color | Magenta | ||
| Connector Color | Beige | ||
| Standard | TIA-568.3;Telcordia GR-326 | ||
| UPC Number | 662875849063 |
Dimensions
| Product Depth US | 2.46 in | ||
| Product Height US | 0.4 in | ||
| Product Width US | 0.236 in |
Technical Information
| Connector Type | LC | ||
| Connectivity Footprint | Infinium | ||
| Fiber Optic Cable Type | OM4 | ||
| Fiber Size | 50/125 | ||
| Ferrule Diameter | 1.25 mm | ||
| Maximum Insertion Loss | 0.4 dB | ||
| Typical Insertion Loss | 0.25 dB | ||
| Return Loss | 35 dB | ||
| Service Life | 500 matings, < 0.2dB typical change | ||
| Splice Type | Fusion | ||
| Temperature Rating | -40° - 85° C |
Resources
Cutsheet
Instruction Sheet
Brochure
Specifications
Supporting Document
Customer Drawing No.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
