Fusion Splice-On Connector, ST OM1, beige 900 micron boot, 6 pk
205KNF9EA-62
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Splice-On Connector ST PC OM1 Beige Housing Beige Boot, Box of 6
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Better Insertion Loss & Return Loss Performance: Support high-bandwidth/high-speed transmission to 25G, 40G and 100G applications
- Factory-cleaved, pre-polished 900-micron fiber stub: Provides a quicker termination
- Available in LC, SC and ST, Single-Mode or Multimode: Multiple connector types available
- 900-micron boot conceals and protects the splice: Enables better cable management
- UV Cure Protection Sleeves: Strain relief boot protects the splice point
- 3mm Version: 3mm boot protects splice for easy cable management
- 3mm Version: Brass crimp to protect splice
- 3mm Version: Tubing insert to accommodate 1.6/2.0/3.0 cordage
Specifications
General Info
| Color | Beige | ||
| Product Type | Splice-On Connector | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Boot Color | Beige | ||
| Connector Color | Beige | ||
| Standard | TIA-568.3;Telcordia GR-326 | ||
| UPC Number | 662875915263 |
Dimensions
| Product Depth US | 2.46 in | ||
| Product Height US | 0.4 in | ||
| Product Width US | 2.46 in |
Technical Information
| Connector Type | ST | ||
| Connectivity Footprint | Infinium | ||
| Fiber Optic Cable Type | OM1 | ||
| Fiber Size | 62.5/125 | ||
| Ferrule Diameter | 2.5 mm | ||
| Maximum Insertion Loss | 0.4 dB | ||
| Typical Insertion Loss | 0.25 dB | ||
| Return Loss | 35 dB | ||
| Service Life | 500 matings, < 0.2dB typical change | ||
| Splice Type | Fusion | ||
| Temperature Rating | -40° - 85° C |
Resources
Cutsheet
Instruction Sheet
Brochure
Specifications
Supporting Document
Catalog
Customer Drawing No.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4ATCSB-NA | Wiremold
Convenient connectivity where you need it most.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4CTCAA-NA | Wiremold
Convenient connectivity where you need it most.
