3M Aqua acclAIM To Laser Cleaved Blunt End, 50/125 OM4 Multimode 8 Fiber, OFNP, Splice-On Pigtail
C00AMC37S5E0M0003M
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
acclAIM Laser Cleaved, 8 Fiber, Splice-On Pigtail is used to splice with existing fiber trunks or new multifiber cable, enabling quick and easy cable runs and connection to the patch panels. The connectorized acclAIM end has been pre terminated in the factory for maximum reliability and quality results. The Laser cleaving simplifies fiber splicing which greatly decreases labor and cost.
Fiber Type
Multimode OM4
- Multimode OM4
- OS2
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- acclAIM Splice-On Pigtails work with acclAIM pre-terminated fiber solutions, enabling Direct Mating Breakout and acclAIM connectivity. They remove pin and polarity concerns and offer the lowest optical loss in pre-terminated fiber setups.
- Fusion Splice: The laser cleaved, loose tube single fiber construction ensure quick, simplified, and consistent splicing
 
WARNING: www.P65Warnings.ca.gov
Specifications
General Info
| Color | Aqua | ||
| Type | Fiber Cable | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Construction | Micro Array | ||
| Boot Color | Black | ||
| Features | Direct Mating Breakout | ||
| Connector Color | Aqua | ||
| Warranty Type | 5-Year | ||
| Standard | TIA-568.3-E |
Dimensions
| Cable Length | 3 m | ||
| Product Length US | 3.0 m | ||
| Product Weight US | 0.12 lb |
Technical Information
| Cable Diameter | 3 mm | ||
| Bend Radius | 90 mm | ||
| Connector 1 | acclAIM | ||
| Connector 2 | Blunt | ||
| Durability | Max IL of 0.3 dB at 200 cycles per TIA-568.3-E | ||
| Fiber Optic Cable Type | OM4 | ||
| Fiber Size | 50/125 | ||
| Number of Fanout Cables | 0 | ||
| Number of Fibers | 8 | ||
| Maximum Insertion Loss | 0.3 dB | ||
| Polarity Type | C | ||
| Polish Type | PC | ||
| Typical Insertion Loss | 0.1 dB | ||
| Jacket Rating | Plenum OFNP-Rated | ||
| Jacket Application | Plenum Rated | ||
| Operating Temperature | 0°-70°C | ||
| Operating Temperature Max | 70 °C | ||
| Operating Temperature Min | 0 °C | ||
| Return Loss | 40 dB | ||
| Storage Temperature | -40° - 70° C |
Resources
Data Sheet
Brochure
Supporting Document
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1

