text.skipToContent text.skipToNavigation

3M Yellow acclAIM To Laser Cleaved Blunt End, 9/125 OS2 Single-Mode 8 Fiber, OFNP, Splice-On Pigtail

C00AMC37S5J0M0003M Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

acclAIM Laser Cleaved, 8 Fiber, Splice-On Pigtail is used to splice with existing fiber trunks or new multifiber cable, enabling quick and easy cable runs and connection to the patch panels. The connectorized acclAIM end has been pre terminated in the factory for maximum reliability and quality results. The Laser cleaving simplifies fiber splicing which greatly decreases labor and cost.

Fiber Type OS2
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • acclAIM Splice-On Pigtails work with acclAIM pre-terminated fiber solutions, enabling Direct Mating Breakout and acclAIM connectivity. They remove pin and polarity concerns and offer the lowest optical loss in pre-terminated fiber setups.
  • Fusion Splice: The laser cleaved, loose tube single fiber construction ensure quick, simplified, and consistent splicing

Specifications

General Info
Color Yellow
Type Fiber Cable
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
Construction Micro Array
Boot Color Black
Features Direct Mating Breakout
Connector Color Blue
Warranty Type 5-Year
Standard TIA-568.3-E
Dimensions
Cable Length 3 m
Product Length US 3.0 m
Product Weight US 0.12 lb
Technical Information
Cable Diameter 3 mm
Bend Radius 90 mm
Connector 1 acclAIM
Connector 2 Blunt
Durability Max IL of 0.3 dB at 200 cycles per TIA-568.3-E
Fiber Optic Cable Type OS2
Fiber Size 9/125
Number of Fanout Cables 0
Number of Fibers 8
Maximum Insertion Loss 0.3 dB
Polarity Type C
Polish Type UPC
Typical Insertion Loss 0.1 dB
Jacket Rating Plenum OFNP-Rated
Jacket Application Plenum Rated
Operating Temperature 0°-70°C
Operating Temperature Max 70 °C
Operating Temperature Min 0 °C
Return Loss 55 dB
Storage Temperature -40° - 70° C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;