1-LC (2 fibers) fiber Keystone module, Aqua Adapter, Fog White Housing
KSLCMM50
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
TechChoice Registered fiber keystone jacks and modules The keystone footprint allows for the greatest flexibility in installation scheduling because its rear insertion into the faceplate allows the technician to complete the termination before, during and after the construction process. TechChoice modules are available in LC, SC, ST and FC, styles in order to suit any installation requirement.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Rear-Loading Keystone Design: Flexible installation from the back of the faceplate for easier setup in tight spaces.
- Toolless Quick Install: Universal wiring label and snap-in design reduce time and labor costs.
- High-Performance LC Duplex : Zirconia ceramic ferrules ensure low insertion loss and reliable high-speed connectivity.
Specifications
General Info
| Color | Fog White | ||
| Type | Jack | ||
| Application Sector | Commercial, Data Center | ||
| Product Family / Series / Group | TechChoice | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Features | Rear Loading, Toolless Installation | ||
| Connector Color | Aqua | ||
| Standard | UL Standard | ||
| UPC Number | 662875863199 | ||
| Housing Color | Fog White |
Dimensions
| Product Depth US | 1.15 in | ||
| Product Height US | 0.63 in | ||
| Product Width US | 0.55 in |
Technical Information
| Alignment Sleeve Material | Zirconia | ||
| Compatibility | Keystone | ||
| Connectivity Footprint | Keystone | ||
| Connector 1 | LC Female | ||
| Connector 2 | LC Female | ||
| Ferrule | Zirconia Ceramic | ||
| Number of Fibers | 2 | ||
| Ferrule Diameter | 1.25 mm | ||
| Number of Ports | 2 | ||
| Shuttered Adapters | Yes |
Resources
Brochure
Supporting Document
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Itray-Horiz-Fittings-HB | Cablofil
Horizontal elbows allow for a change in direction.



