text.skipToContent text.skipToNavigation

TracJack Module, 1-SC Simplex Multimode, Beige Adapter, Red Housing

63700017-42 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The TracJack, Multimode, SC Simplex Adapters (1-Fiber), Flush-Mount ivory adapter plate, has one ivory SC simplex adapters, with ceramic alignment sleeves, mounted at a 180 Degree exit angle. This adapter panel is 1 unit high. TracJack modules offer flexabilty with structured cabling at the workstation or in furniture with a modular design and a wide variety of connectivity options. Inteligent engineering simplifies and speeds up moves, adds, and changes with a front removeable design. Compatible With: All TracJack faceplates
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • SC Simplex, Phosphor Bronze Sleeve
  • Modular design: Flexibility in structured cabling system design.
  • Front removable: Facilitates quick moves, adds, and changes.
  • Flush Mount Adapter

Specifications

General Info
Color Red
Type Workstation
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
Features Toolless Installation
Connector Color Beige
Standard UL Standard
UPC Number 662875627593
Housing Color Red
Dimensions
Product Depth US 1.09 in
Product Height US 0.92 in
Product Width US 0.73 in
Technical Information
Alignment Sleeve Material Zirconia
Compatibility TracJack
Connector 1 SC Female
Connector 2 SC Female
Ferrule Zirconia Ceramic
Number of Fibers 1
Ferrule Diameter 2.5 mm
Number of Ports 1
Shuttered Adapters No

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;