TracJack Module, 1-LC Duplex, OM3/4, Aqua adapter, Yellow Housing
Bazaarvoice SAP Hybris Integration Version 2.8.1
TracJack is a versatile single-module solution—the perfect combination of high quality, enhanced performance, labor savings, ease of use, and flexibility in design. TracJack front removable snap-in modules make moves, adds, and changes easy. TracJack products are compatible with Fib-or-Cop II and the complete line of TracJack faceplates and surface mount boxes. TracJack modules are available in LC, SC, ST, FC, and MT-RJ styles in order to suit any installation requirement.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
| Color | Yellow | ||
| Product Type | Jack | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Features | Front Loading, Toolless Installation | ||
| Connector Color | Aqua | ||
| Standard | UL Standard | ||
| UPC Number | 662875666462 | ||
| Housing Color | Yellow |
| Product Depth US | 1.15 in | ||
| Product Height US | 0.92 in | ||
| Product Width US | 0.73 in |
| Alignment Sleeve Material | Zirconia | ||
| Compatibility | TracJack | ||
| Connector 1 | LC Female | ||
| Connector 2 | LC Female | ||
| Ferrule | Zirconia Ceramic | ||
| Number of Fibers | 1 | ||
| Ferrule Diameter | 1.25 mm | ||
| Number of Ports | 1 | ||
| Shuttered Adapters | Yes |
Resources
Brochure
Supporting Document
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does this also come in blue? Part number 63700075-36 ?
Does Legrand have OM3 TRACK JACK WORKSTATION MODULE LC in the color PURPLE? If so what is the part number and where can I order them/
Bazaarvoice SAP Hybris Integration Version 2.8.1


