Infinium acclAIM, Fiber Conversion Adapter Panels, 48 Fiber, Blue
HDFP-AME48AC
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The acclAIM™AlignmentIndependent Multifiber (AIM) fiber interconnect system is designed to mate multiples of 8-fiber trunk cable connectors directly to arrays of twin-fiber patch cord connectors by means of a ““conversion adapter””
Fiber Type
OS2
- Multimode OM5
- OM3/4
- OS2
Number of Ports
48
- 24
- 48
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Minimize Loss – Maximize Optical Headroom: Lowest loss pre-term Solution; Minimize or eliminate need for splicing; Maximize optical headroom to overcome barriers to performance
- Smarter Design– Longer Lifecycle: A simple design, adjustable polarity and fewer components. acclAIM delivers high performance and a multi-generational lifecycle. This means a sustainable building asset that lasts decades with just one installation.
- Ultra-High Density Plus (UHD+): Make the most of each rack unit (RU) with UHD+ offering up to 192 fibers per RU (33% more than High Density)
- Simplify Connectivity: No gender or pin issues—just direct connections. Direct-Mating Breakout allows acclAIM connectors to mate with 2-fiber MDC duplex patch cords. Polarity adapts to any link setup, whether preplanned, on-site, or adjusted on the fly.
- Reduce Labor – Lower Cost: 40% faster install; 60% faster removal; Single link testing after mating; Faster moves adds & changes
- Approaching Infinite Scalability: Based on the simplified design, unparalleled performance, and architecture flexibility, Infinium acclAIM has an almost limitless migration path
- Go Live Faster: Easy to stock and short lead times for conversion adapters enable rapid or emergency deployment
Specifications
General Info
| Color | Blue | ||
| Type | Adapter Panel | ||
| Material | Steel | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Features | Fiber Port Labeling | ||
| Included | Cover | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875037323 |
Dimensions
| Product Depth US | 1.05 in | ||
| Product Height US | 1.24 in | ||
| Product Width US | 4.19 in |
Technical Information
| Alignment Sleeve Material | Zirconia | ||
| Compatibility | HDFP, LM4, M4 | ||
| Connectivity Footprint | Q-Series High Density | ||
| Connector 1 | LC Female | ||
| Connector 2 | LC Female | ||
| Durability | 500 matings | ||
| Fiber Optic Cable Type | OS2 | ||
| Number of Fibers | 48 | ||
| Maximum Insertion Loss | 0.3 dB | ||
| Polarity Type | Universal | ||
| Number of Ports | 48 | ||
| Operating Temperature | -10°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -10 °C | ||
| Operating Humidity | 0-80% RH (Non-Condensing) | ||
| Performance Level/Tier | Core | ||
| Shuttered Adapters | No | ||
| Single/Multimode | Single-Mode | ||
| Storage Temperature | -40° - 75° C |
Resources
Submittal Sheet
Customer Drawing No.
Visio Stencil
Supporting Document
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
7813P | Pass and Seymour
Manual Controller


