1M Aqua Infinium CORE LC to LC Duplex Patch Cord 2mm OM4 Plenum
L1-0101B2EAD0001M
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Pre-Configured Infinium Fiber Patch Cords are built to exceed industry standards for quality, performance, insertion and return loss. Available in three performance tiers Infinium Quantum, Infinium Ultra, and Infinium Core. Each tier is available in Single-mode and Multimode. The most common configurations are setup for easy selection and purchase.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- High Performance Fiber Patch Cord
- Reversible Polarity
- Plenum-Rated 2mm Cable Construction
- Bulk Packaging for Deployment Efficiency: Bulk-pack configuration simplifies staging for large installations, reduces packaging waste, and supports faster, more organized deployments.
- Flexible Polarity Design (A-B): Designed to pair with Universal Polarity Cassettes and support reconfiguration, reducing polarity errors and installation time.
- Bend-Insensitive OM4 Fiber: Improves routing flexibility in high-density pathways and tight bend scenarios while maintaining optical performance.
- Plenum-Rated 2mm Cable Construction: Suitable for installation in air-handling spaces and designed for durability and ease of handling during installation.
- Connector Protection with Pre-Installed Dust Caps: Helps protect connector end faces during storage and installation, reducing the risk of contamination-related signal loss.
Specifications
General Info
| Color | Aqua | ||
| Product Type | Patch Cord | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Boot Color | Black | ||
| Features | Reversible Polarity | ||
| Connector Color | Beige | ||
| Warranty Type | 5-Year | ||
| Standard | TIA-568.3-E | ||
| Compliance | RoHS |
Dimensions
| Cable Length | 1 m | ||
| Product Length US | 1.0 m | ||
| Outside Diameter | 2 mm |
Technical Information
| Cable Diameter | 2 mm | ||
| Bend Radius | 1.28 in | ||
| Cable Type | Fiber Optic | ||
| Connector 1 | LC Male | ||
| Connector 2 | LC Male | ||
| Fiber Optic Cable Type | OM4 | ||
| Fiber Size | 50/125 | ||
| Number of Fibers | 2 | ||
| Ferrule Diameter | 1.25 mm | ||
| Maximum Insertion Loss | 0.3 dB | ||
| Typical Insertion Loss | 0.1 dB | ||
| Jacket Material | PVC (Polyvinyl Chloride) | ||
| Jacket Rating | FT6 Rated, OFNP Rated | ||
| Jacket Application | Plenum Rated | ||
| Operating Temperature | -10°-50°C, 14°-122°F | ||
| Operating Temperature Max | 122 °F | ||
| Operating Temperature Min | 14 °F | ||
| Operating Humidity | 0-90% RH (Non-Condensing) | ||
| Storage Humidity | 15-85% RH (Non-Condensing) | ||
| Performance Level/Tier | Core | ||
| Return Loss | 40 dB | ||
| Simplex/Duplex | Duplex | ||
| Single/Multimode | Multimode | ||
| Storage Temperature | 5° - 140° F |
Resources
Cutsheet
Submittal Sheet
Supporting Document
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L1-0101B2EA2A003M | Ortronics
Core Duplex Patch Cord, 2 mm, OM4, Aqua, Plenum or Riser, Bulk Packaging

