Cisco QSFP-40G-SR4 Compatible 40GBase-SR4 QSFP+ Transceiver (MMF, 850nm, 150m, MPO/MTP, DDM, C-Temp)
ANFTD79912
Approved Networks
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cisco QSFP-40G-SR4 Compatible 40GBase-SR4 QSFP+ Transceiver (MMF, 850nm, 150m, MPO/MTP, DDM, C-Temp)
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Guaranteed Compatible: In System tested in over 90 OEM switches, routers and servers.
- 99.98% Reliability Rate: Functionally, optically and environmentally tested to exact specifications.
- Industry Leading Lifetime Warranty: For more information by product line, visit our Warranty page.
- 98% On-Time Delivery Rate: Extensive inventory guarantees same day shipping.
- Full Service Technical Support: Call, chat, email or meet for expert optical connectivity support.
Specifications
General Info
| Color | Silver | ||
| Product Type | Adapter Panel | ||
| Application Sector | Commercial, Data Center, Industrial | ||
| Product Line | Approved Networks | ||
| Country Of Origin | China | ||
| Features | Digital Diagnostic Monitoring, Digital Optical Monitoring | ||
| Warranty Type | Lifetime | ||
| Standard | IEEE 802.3ba | ||
| UPC Number | 662875054900 | ||
| OEM Manufacturer | Cisco |
Dimensions
| Product Depth US | 125.35 mm | ||
| Product Height US | 11.5 mm | ||
| Product Width US | 18.35 mm | ||
| Product Weight US | 0.4 oz |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Max Distance Support | 150 m | ||
| Connector Type | MPO | ||
| Data Transfer Rate | 42 Gbps | ||
| TX Power Max | 2.4 dBm | ||
| Fiber Optic Cable Type | Multimode | ||
| TX Power Min | -7.5 dBm | ||
| Transceiver Type | VCSEL | ||
| RX Sensitivity | -9.5 dBm | ||
| Form Factor | QSFP+ | ||
| Media Type | Fiber | ||
| Operating Temperature | 0°-70°C | ||
| Operating Temperature Max | 70 °C | ||
| Operating Temperature Min | 0 °C | ||
| Protocol | Ethernet | ||
| Wavelength | 850 nm |
Resources
Submittal Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
