
Discontinued - Cisco SFP-GE120KCW1490 Compatible 1000Base-CWDM SFP Transceiver (SMF, 1490nm, 120km, LC Duplex, DDM, I-Temp)
SFP-GE120KCW1490-L
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cisco SFP-GE120KCW1490 Compatible 1000Base-CWDM SFP Transceiver (SMF, 1490nm, 120km, LC Duplex, DDM, I-Temp)
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Guaranteed Compatible: In System tested in over 90 OEM switches, routers and servers.
- 99.98% Reliability Rate: Functionally, optically and environmentally tested to exact specifications.
- Industry Leading Lifetime Warranty: For more information by product line, visit our Warranty page.
- Industry Leading Lifetime Warranty: For more information by product line, visit our Warranty page.
- 98% On-Time Delivery Rate: Extensive inventory guarantees same day shipping.
Specifications
General Info
Type | Transceiver | ||
Product Line | Ortronics | ||
Country Of Origin | China | ||
Warranty Type | Lifetime | ||
UPC Number | 662875059707 |
Dimensions
Product Depth US | 56.65 mm | ||
Product Height US | 12.5 mm | ||
Product Width US | 14.0 mm |
Technical Information
Max Distance Support | 120 km | ||
Connector Type | LC Duplex | ||
Fiber Optic Cable Type | Single-Mode | ||
Form Factor | SFP | ||
Operating Temperature Max | 85 °C | ||
Operating Temperature Min | -40 °C |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1