Fortinet FN-TRAN-SFP+SR Compatible 10GBase-SR SFP+ Transceiver (MMF, 850nm, 300m, LC Duplex, DDM, I-Temp)
ANFTB11293
Approved Networks
Bazaarvoice SAP Hybris Integration Version 2.8.1
Fortinet FN-TRAN-SFP+SR Compatible 10GBase-SR SFP+ Transceiver (MMF, 850nm, 300m, LC Duplex, DDM, I-Temp)
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Guaranteed Compatible: In System tested in over 90 OEM switches, routers and servers.
- 99.98% Reliability Rate: Functionally, optically and environmentally tested to exact specifications.
- Industry Leading Lifetime Warranty: For more information by product line, visit our Warranty page.
- 98% On-Time Delivery Rate: Extensive inventory guarantees same day shipping.
- Full Service Technical Support: Call, chat, email or meet for expert optical connectivity support.
Specifications
General Info
| Product Type | Transceiver | ||
| Product Line | Approved Networks | ||
| Warranty Type | Lifetime | ||
| UPC Number | 840445702400 |
Dimensions
| Product Depth US | 58.4 mm | ||
| Product Height US | 13.9 mm | ||
| Product Width US | 13.9 mm | ||
| Product Weight US | 0.4 oz |
Technical Information
| Max Distance Support | 300 m | ||
| Connector Type | LC | ||
| Data Transfer Rate | 11.1 Gbps | ||
| Form Factor | SFP+ | ||
| Operating Temperature | -40°-85°C | ||
| Wavelength | 850 nm |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ANFTA33403 | Approved Networks
Cisco Viptela VIP-SFP-1GE-BASET Comp