text.skipToContent text.skipToNavigation

Juniper EX-SFP-1GE-LX Compatible 1000Base-LX SFP Transceiver (SMF, 1310nm, 10km, LC Duplex, DDM, I-Temp)

EX-SFP-1GE-LX-A Approved Networks
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Juniper EX-SFP-1GE-LX Compatible 1000Base-LX SFP Transceiver (SMF, 1310nm, 10km, LC Duplex, DDM, I-Temp)
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Guaranteed Compatible: In System tested in over 90 OEM switches, routers and servers.
  • 99.98% Reliability Rate: Functionally, optically and environmentally tested to exact specifications.
  • Industry Leading Lifetime Warranty: For more information by product line, visit our Warranty page.
  • 98% On-Time Delivery Rate: Extensive inventory guarantees same day shipping.
  • Full Service Technical Support: Call, chat, email or meet for expert optical connectivity support.

Specifications

General Info
Color Silver
Type Transceiver
Application Sector Commercial, Data Center, Industrial
Product Line Approved Networks
Country Of Origin China
Features Digital Diagnostic Monitoring, Digital Optical Monitoring
Warranty Type Lifetime
Standard IEEE 802.3z
OEM Manufacturer Juniper
Dimensions
Product Depth US 56.65 mm
Product Height US 12.6 mm
Product Width US 13.7 mm
Product Weight US 0.4 oz
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Max Distance Support 10 km
Connector Type LC
Data Transfer Rate 1.25 Gbps
TX Power Max -3 dBm
TX Power Min -9.5 dBm
Fiber Optic Cable Type Single-Mode
Transceiver Type DFB
RX Sensitivity -21 dBm
Form Factor SFP
Media Type Fiber
Operating Temperature -40°-85°C
Operating Temperature Max 85 °C
Operating Temperature Min -40 °C
Protocol Ethernet, Fibre Channel, SDH, SONET
Wavelength 1310 nm

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;