Mighty Mo (MM20) Tool-Less Snap-In Horizontal Cable Manager - 2 RU, 19 in Wide, Black - 2 Pack
SHMT2RU2-B
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Mighty Mo (MM20), Tool-Less Snap-In Horizontal Cable Managers are designed to manage and distribute cables horizontally to vertical managers. These dual-snap-in horizontal managers were engineered to simplify installation by making them universally mountable within Mighty Mo Racks without the use of tools. They can be mounted in square hole or tapped hole racks without any modifications. Additionally, they function to fill open rack units in Mighty Mo 20 racks where separation of cold air and hot air is required. These managers are designed to work with active equipment and flat or angled patch panels. They are available in black and white.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Mighty Mo (MM20), Tool-Less Snap-In Horizontal Cable Managers are designed to manage and distribute cables horizontally to vertical managers. These dual-snap-in horizontal managers were engineered to simplify installation by making them universally mountable within Mighty Mo Racks without the use of tools. They can be mounted in square hole or tapped hole racks without any modifications. Additionally, they function to fill open rack units in Mighty Mo 20 racks where separation of cold air and hot air is required. These managers are designed to work with active equipment and flat or angled patch panels. They are available in black and white.
- Tool-Less Install: Simple, double snap-in mounting. No screws or tools are required.
- Universal Mighty Mo Mounting: Engineered to fit a tapped hole or square hole in a Mighty Mo rack without field modification.
- Dual Purpose: Tool-less horizontal managers act as cable managers and filler panels in Mighty Mo 20 racks to separate cold and hot air. Compatible with 10 Pack Tool-less Snap-In Filler Panels- 1RU and 2 RU Parts
- Optional Air Blockers: Each pair of tool-less horizontal managers comes with 10 snap-in air blockers when hot/cold air separation is desired.
- Cable Support and Distribution: The tool-less horizontal manger can support up to 48 cables, and offers additional support with optional screw mounting (screws not included), conveniently marked with indents.
- Estimated Fill Capacity at 50% (Cables / Diameter - in): 41 / 0.2, 26 / 0.25, 18 / 0.3, 13 / 0.35. Capacity reflects volume, not weight. For greater than 48 cables, screw reinforcement (not included) is recommended to ensure stability of the manager.
- Perfect Alignment: The cable manager fingers are designed to align the horizontal spacing, seamlessly integrating with vertical managers.
 
WARNING: www.P65Warnings.ca.gov
Specifications
General Info
| Color | Black | ||
| Product Type | Cable Manager | ||
| Material | Plastic | ||
| Finish | Textured | ||
| Application Sector | Commercial, Data Center, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Features | Quick Install | ||
| Included | Air Blockers | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875108504 |
Dimensions
| Product Depth US | 6.0 in | ||
| Product Height US | 3.5 in | ||
| Product Width US | 19.0 in | ||
| Product Weight US | 1.55 lb |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Seismic Tested | No | ||
| Compatibility | Mighty Mo, Q-Series | ||
| Mounting | Horizontal | ||
| Mounting Type | Clips | ||
| Rack Units | 2 RU |
Resources (5)
Installation Instructions
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
403STJ12 | Ortronics
Stainless Steel TracJack Faceplates
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TJ610-68 | Ortronics
CLARITY 10G TRACJACK, T568A/B, 180 DEGREE
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HDFM-FLC2CG-42 | Ortronics
Infinium HDFM Adapters
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
S21HDJ10-00 | Ortronics
SERIES II to HDJ ADAPTER BEZEL 1P 1U 10PK FG WHT
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TJ610-43 | Ortronics
CLARITY 10G TRACJACK, T568A/B, 180 DEGREE
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TJ610-00 | Ortronics
CLARITY 10G TRACJACK, T568A/B, 180 DEGREE











