Fixed Dual Shelf - 1.56 in H x 17.50 in W x 32.50 in D
ES-19-SDR2732F
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Equipment shelves mount to 19”” or 23”” equipment racks. Heavy -duty 16-gauge steel accommodates heavy equipment. Patented shelves can be mounted upside down. Shelves are vented to allow air flow beneath mounted equipment. Black.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Adjustable mounting
- Supports miscellaneous equipment or test gear, ect.
- Cantilever shelf mounts in several positions
- 1/2””deep tray can be inverted to create a flat surface for deep equipment
- Mounts to 3”” or 6”” channel
- Choose between standard or vented version
- Mounting hardware included
- Made of 16-gauge steel
Specifications
General Info
| Color | Black | ||
| Product Type | Shelf | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Included | Hardware for mounting | ||
| Warranty Type | 5-Year | ||
| UPC Number | 662875554875 |
Dimensions
| Product Depth US | 32.5 in | ||
| Product Height US | 1.56 in | ||
| Product Width US | 17.5 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Frame | Channel | ||
| Load Capacity | 125 lb | ||
| Mounting | Rack Mount | ||
| Mounting Rail Spacing | 19 in |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WSPC220CBK10 | Wiremold
Desktop Power Center Slim, 2 or 3 Outlets, 1 USB A/C, White or Black, 6 or 10ft cord

