text.skipToContent text.skipToNavigation

Mechanical Compression Tool

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Die-less adjustable compression tool with steel handle. Works with copper conductor sizes 8 through 250MCM and aluminum conductors 8 through 4/0. For use with compression lugs and compression taps.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Die-less: Adjustable functionality that does not require a die for compression.
  • Rugged Durability: Steel handle construction for robust durability
  • Wide Range Compatibility: Compatible with compression lugs and taps for copper sizes 8-250MCM and aluminum sizes 8-40

Specifications

General Info
Product Type Compression Tool
Material Steel
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
Features Assortment of Compression Dye
Warranty Type 5-Year
Standard RoHS
UPC Number 662875665502
Dimensions
Product Length US 24.75 in
Product Width US 24.75 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Handle Type Standard

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;