Mighty Mo 20, Air Dam Kit For VMD810 Vertical Manager, 8 ft High, 10 in wide - Black
MM20ADK810VMD-B
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Mighty Mo 20, Air Dam Kit for VMD Vertical Managers, seamlessly integrates MM20 open rack systems with hot and cold aisle containment solutions, sealing off the back of vertical managers to create an air dam while minimizing energy consumption, optimizing thermal efficiency and safeguarding front-to-rear breathing equipment. Each air dam is designed to directly integrate with Mighty Mo 20 systems with tool-less one-person installation process reducing labor costs and eliminating the need for specialized components or additional brackets.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Tool-Less Install: Reduce labor costs with tool-less, one-person installation - no additional brackets or special components needed.
- Passive Airflow Containment: Divides the rear of vertical managers to separate and contain hot and cold aisles, creating an air dam that improves thermal efficiency, reduces energy consumption, and protects front-to-rear airflow equipment.
- MM20 Complete Cable Management System Compliant: Engineered to integrate directly with Mighty Mo 20 Racks and VMD Vertical Managers with no tools, special brackets, or kits.
Specifications
General Info
| Color | Black | ||
| Material | Plastic | ||
| Finish | Satin | ||
| Application Sector | Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Features | Quick Install | ||
| Included | Mounting Hardware | ||
| Warranty Type | 5-Year | ||
| UPC Number | 662875110552 |
Dimensions
| Product Depth US | 5.25 in | ||
| Product Height US | 8.0 FT | ||
| Product Width US | 6.5 in | ||
| Product Weight US | 6.0 lb |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Seismic Tested | No | ||
| Compatibility | Mighty Mo | ||
| Mounting | Vertical | ||
| Mounting Type | Self-Mounting | ||
| Rack Units | 51 U |
Resources
Data Sheet
Installation Instructions
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MM20ADK710VMD-B | Ortronics
Mighty Mo 20, Air Dam Kit for VMD Vertical Managers provide passive air flow management behind VMD vertical managers
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MM20ADK812VMD-B | Ortronics
Mighty Mo 20, Air Dam Kit for VMD Vertical Managers provide passive air flow management behind VMD vertical managers
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MM20ADK706VMD-B | Ortronics
Mighty Mo 20, Air Dam Kit for VMD Vertical Managers provide passive air flow management behind VMD vertical managers






