Junction Plate, 3'' Uprights, Black, 6'' to 12'' Wide Runway
JP0612B
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Used for junctioning cable runway and equipment racks. Runway can be junctioned parallel or perpendicular to rack. Cable runway mounting brackets mount to the top of the cabinet and provide a surface for attaching 6 in, 12 in, 18 in or 24 in W runway.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Type | Junction Plate | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Included | Hardware for mounting | ||
| Warranty Type | 5-Year | ||
| UPC Number | 662875663911 |
Dimensions
| Product Depth US | 0.25 in | ||
| Product Height US | 4.0 in | ||
| Product Width US | 12.5 in |
Technical Information
| Mounting | Rack Mount | ||
| Mounting Rail Spacing | 19 in |
Resources
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RFB4E | Wiremold
Resource RFB4E Series four Gang Floor Box is a versatile activation solution that provides power and/or communication services to open space areas or directly to the workstation
