SRVM, Standard EIA Rack, Single Sided Vertical Manager with Door 7'x6''
SRVMS706D-B
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Routes patch cords to panels. Connects vertical manager equipment from front of rack to distribution cables in the rear.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Fully Assembled Outside of Box: Speed up install, with no building required, simply attach the SRVM to a rack.
- Simple Dual Pin Design: The SRVM door opens from either side or can be removed entirely
- Front Door: The door provides a clean aesthetic while the ensuring cables stay in the vertical manager channel.
- Free Standing Manager: The SRVM can stand on its own, while being installed, enabling single person installation.
- Single-Tool Installation: Simplify and speed up setup and installation.
- Better Cable Management: Patented cable management fingers offer generous flex to insert cables easily, while offering complete support of cables.
 
WARNING: Yes www.P65Warnings.ca.gov
Specifications
General Info
| Color | Black | ||
| Type | Cable Manager | ||
| Material | Aluminum | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Features | Clean Aesthetics, Flexible Fingers, Hinged Door, Knockouts, Quick Install | ||
| Included | Cable Management Spools, Mounting Hardware | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875107859 |
Dimensions
| Product Depth US | 10.5 in | ||
| Product Height US | 7.0 FT | ||
| Product Width US | 6.0 in | ||
| Product Weight US | 33.9 lb |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Seismic Tested | No | ||
| Compatibility | EIA 2-Post, EIA 4-Post | ||
| Mounting | Vertical | ||
| Mounting Type | Bolt | ||
| Rack Units | 45 U |
Resources
Supporting Document
Customer Drawing No.
Data Sheet
Brochure
Installation Instructions
BIM Models
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SRVMD712DL-B | Ortronics
The SRVM, 7'H x 4''W, Double-Sided (Door front and rear) delivers simplicity, rugged design, versatile support, and PDU mounting.





