Swing-EZ Wall Rack - Heavy Duty - Black - 25.00 in D
19-21-T25DHYDTB
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
19.75''W x 24.25''H x 25.00''D
Rack Units
11
- 11
- 19
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Swing-EZ Wall Racks offer flexibility: The 25" deep unit gives the flexibility of mounting equipment where space is a premium and a full size rack cannot be used for small offices.
- Front swing gate with latch pins and bolts on both: Allows you to open swing gate either left or right and easy access to rear of panels and equipment.
- 12-24 threaded EIA hole pattern: Standards compliant to mount numerous types of 19" panels and equipment.
- Side panels fold flat for shipping: Unfold for easy on site assembly.
- Reinforcement pan attached to bottom of Swing-EZ: Sturdy and holds equipment up to 150lbs.
- Base includes 3" feed through holes: Allows cable delivery from bottom of rack.
- Self squaring assembly: No additional tools required
- •Includes 12-24 mounting screws: Do not have to purchase as separate item
Specifications
General Info
| Color | Black | ||
| Type | Rack | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Included | Hardware for mounting | ||
| Warranty Type | 5-Year | ||
| Standard | UL1863 | ||
| UPC Number | 662875580898 |
Dimensions
| Product Depth US | 25.0 in | ||
| Product Height US | 21.0 in | ||
| Product Width US | 19.75 in | ||
| Rack Depth | 25 in |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Back, Front | ||
| Frame | Fixed | ||
| Load Capacity | 150 lb | ||
| Mounting | Wall | ||
| Mounting Hole Type | Tapped | ||
| Rack Units | 11 U | ||
| Mounting Rail Spacing | 19 in |
Resources
Specifications
Catalog
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TP264RED | Pass and Seymour
The TradeMaster® thermoplastic 4-gang decorator wall plate provides maximum durability in plastic wall plates.
