Swing-Out Wall-Mount Ruggedized Cabinets, 26RU, Perforated Door
SWMR26RUPD-26-26
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Swing-Out Wall-Mount Reinforced SWMR Series wall-mount cabinets provide a convenient and easy-to use solution for edge, IoT, PoE and small network applications. The small form factor cabinets are 28 in deep for medium to large network equipment. The cabinets are made of rugged
welded steel and feature locking doors. The SWMR series feature heavy duty latch and hinges to accommodate heavier weight loads.
Door Type
Perforated Door
- Perforated Door
- Plexiglass Door
- Solid Door
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Cable knockouts at top and bottom of fixed rear pan
- UL2416 load rated
- PCI Compliant
- Reversible hinged solid front locking door
- Vented sides with mounting locations for optional cooling fans
- Reversible rails for network or server configurability
- 12-24 threaded and square punched mounting holes
- 2 reversible mounting rails
- 2 front door lock keys
- 8 cable management rings
- Ruggedized hinges and latches
- Multiple Heights available
Specifications
General Info
| Color | Black | ||
| Product Type | Cabinet | ||
| Material | Steel | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Features | Perforated Door | ||
| Included | Mounting Hardware | ||
| Number of Knockouts | 3 | ||
| Warranty Type | 5-Year | ||
| Standard | UL2416 | ||
| UPC Number | 662875032465 |
Dimensions
| Product Depth US | 26.0 in | ||
| Product Height US | 45.92 in | ||
| Product Width US | 26.0 in | ||
| Rack Depth | 26 in |
Technical Information
| Cable Entry | Back, Top | ||
| Frame | Adjustable | ||
| Load Capacity | 350 lb | ||
| Mounting | Wall | ||
| Mounting Type | Bolt | ||
| Mounting Hole Type | Punched | ||
| Rack Units | 26 U |
Resources
Submittal Sheet
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
is the hinge field selectable from left to right
Hello, The door on the SWM swing out wall mount cabinet can be interchangable to swing both from left to right or right to left
Date published: 2026-07-08
is it available enclosure 12U, width 19", depth 500 mm., with 2 options din rail and 19" with DIN support rail? to install industrial switch on din rail, and 19-inch patch panel
We currently do not have the option you are requesting as a standard feature. We may be able to provide a custom solution on request.
Date published: 2024-01-09
Bazaarvoice SAP Hybris Integration Version 2.8.1




